norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Thumb screw with toggle clamp, grey cast iron

go back
Test

Quick-acting palm grips

Quick-acting palm grips are a special form of the conventional palm grips. The characteristic feature of such components is that they are used in situations that do not require a high clamping force. These include clamping mechanisms for machine covers. Because the thread is only on one side of the oblique hole at top and bottom, the quick-acting palm grip can be slipped onto the thread and then quickly and securely tightened.
norelem quick-acting palm grips are available in six different sizes (M6 to M16).