norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Swivel angle

go back
Test

Swivel angle

The swivel angle from norelem can be easily mounted on a rotary stage using a screw connection in the building-block principle, allowing for further mounting possibilities.
The norelem product range includes swivel angles in sizes to suit positioning stages with guide diameters of 4, 8, 12 and 25 mm. Additionally, suitable rotary stages in three different sizes are also available.
Pivot angle application example instruction film

Directly to the shop