norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Screw rest with flat face, steel

go back
Test

Screw rests with flat face

Screw rests with flat face are ideal as heel supports for clamp straps. Alternatively, the height-adjustable screw rest can also be used as a drilling support. The trapezoidal thread is self-locking to prevent both adjacent elements from slipping.
norelem offers screw rests in various versions.