norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Roller guide tracks

go back
Test

Roller guide rails

The »Roller guide rails and Telescope rails from norelem are ideally suited for draw-like equipment in industry, logistics, medical technology and automobile technology where even heavy loads (up to 1.5 tonnes) must glide in and out lightly and play-free. Apart from the »standard version made from normal steel, norelem also offers high quality »roller guide rails made from bearing steel with induction hardened and ground tracks that have even better glide properties and higher endurance values.

Telescope rails are available as »partial extension consisting of a fixed guide rail and a glide rail, or »full extension consisting of two guide rails and two joined together glide rails.

Directly to the shop