norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Pivoting clamp strap

go back
Test

Clamp straps, swivel-heel

Clamp straps are used to secure objects unsuitable for a machine vice due to size, to a work surface. They are designed primarily so that they can be easily adjusted to fit any workpiece. During use, make sure that the clamp strap is always positioned parallel to the table surface or mounting plate.
The swivel functionality is suitable mainly for large and bulky workpieces.