norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Adjustment Unit

go back
Test

Adjustment Unit

Adjustment units from norelem are used mainly in machine and plant construction. They are for precisely adjusting the elements in the X-Y axis, and so compensating for machining tolerances in mechanical constructions. Single and double column bases with mounting and centring holes guarantee exact positioning when mounting the elements and are designed to precisely match the adjustment units.

The uniform hole pattern of the individual sizes allows the adjustment units to be mounted under the bases at a later time. norelem offers adjustment units to match bases and columns in the sizes 12, 20, 30 and 40.

Directly to the shop