norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:1.0036Version:Bright.Note:Spring, pin and shim washers are supplied.Drawing reference:
1) drill bush
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 08000 Drilling plates 192 kB

Drawings

Drilling plates

Item selection/filter

Order No.

LL1L2L3BB1B2HH1H2H3H4DD1

TStatusCADAcc.PriceOrder
08000-0180686,567,5502517711,5642,55310expiringon request
08000-0315013010,5129,510050331619,5107,558315expiring139.00 €