norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4308.
Indexing pin stainless steel 1.4305.
Sleeve stainless steel 1.4301.

Version:Bright.
Indexing pin ground, not hardened.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
Drawing reference:
Form E: grip uncoated, smooth sleeve
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099 Cam-action indexing plungers stainless steel 207 kB

Drawings

Cam-action indexing plungers stainless steel

Item selection/filter

Order No.

FormDD1LL1BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-1080410E41038259361814 15.26 €
03099-1080510E51038259361,3814 15.26 €
03099-1080610E61038259361,8814 15.26 €
03099-1080512E51246,83010,83,681,3815 16.73 €
03099-1080612E61246,83010,83,681,8815 16.73 €
03099-1080812E81246,83010,83,682,3815 16.73 €
03099-1080616E61660,44014,44,8101,81535 18.27 €
03099-1080816E81660,44014,44,8102,31535 18.27 €
03099-1081016E101660,44014,44,8102,81535 18.27 €
03099-1080820E8207050186122,32060 21.75 €
03099-1081020E10207050186122,82060 21.75 €
03099-1081220E122070501861232060 21.75 €