norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel 1.1181.Version:Black oxidised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02050 Fixture feet with external thread 176 kB

Drawings

Fixture feet with external thread

Overview of items (compressed)

Item selection/filter
Order No.BB1D

D1GHESWFilter
02050-10X171116,511M1050/75/10019,517
02050-12X171818,513M1250/75/100/12521,519