norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyamide (PA6).
Seal CR.
Version:Plastic light grey RAL 7035.Note:DIN EN 60423 screw plugs with metric thread. For securely sealing off unused threaded or through holes.

Rating IP68 (5 bar - 30 min).
Temperature range:-40 °C to +100 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 84100-50 Screw plugs plastic, round 116 kB

Drawings

Screw plugs plastic, round

Item selection/filter

Order No.D

D1HLCADAcc.PriceOrder
84100-50-1215000M12x1,515106 0.39 €
84100-50-1615000M16x1,52010,56 0.40 €
84100-50-2015000M20x1,52410,56 0.44 €
84100-50-2515000M25x1,530138 0.82 €
84100-50-3215000M32x1,53713,58 1.13 €
84100-50-4015000M40X1,546148 1.40 €