norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

High precision with the electric rotary stage from norelem

go back

Highest precision with electric rotary stages from norelem

In addition to the manual version, norelem now also offers a positioning rotary stage with coaxial electric drive.

Thanks to a digital control system, the versatile positioning systems from norelem enable angular positions to be precisely, quickly and repeatably set to within a hundredth of a millimetre. They are therefore suitable for use with handling systems, machine tools or measuring equipment.
Despite the motor, the electric positioning rotary stages from norelem are quiet and require little maintenance. The pre-tensioned worm gear operates with almost no backlash and the worm shaft bearing offers maximum radial rotation accuracy. Cables can be routed through the large hole in the hollow shaft. With the adjustable positioning ring, the rotation reference point can be set as desired to the position of the mounted component.
Both product families are compatible with the Nema 17 stepper motor and can be combined with all other positioning systems of the same size.
With the versatile positioning systems from norelem, angular positions can be set precisely, quickly and repeatedly to within a hundredth of a millimetre.

Positioning rotary stage with coaxial electric drive

At norelem, electric rotary stages are available in sizes 8 with gear ratio 40:1 and 12 with gear ratio 55:1. The maximum output torque is 1.2 Nm or 3 Nm. The products can be purchased without a motor, with a motor or with a motor and control unit. The cable outputs as well as the control orientation can be individually defined. There are a total of 18 versions to choose from. For a long service life, the housing and the turntable are made from anodised aluminium, the hollow shaft is stainless steel.

Discover rotary stages with electric coaxial drive

Rotary stages with coaxial electric drive, high load
With the versatile positioning systems from norelem, angular positions can be set precisely, quickly and repeatedly to within a hundredth of a millimetre.

Positioning rotary stage with electric coaxial drive, high loading

Furthermore, norelem also has positioning rotary stages for high loads in its range, which meet the highest demands for speed and accuracy. In these angular design models, the bearing of the hollow shaft and turntable is effected by means of an axial needle bearing. The rotary stages for high loads are available exclusively in size 12 with gear ratios of 10:1 and 45:1, the output torque is 3 Nm.

Discover rotary stages with electric coaxial drive, high load

Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.