norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball knobs stainless steel or aluminium DIN 319 Form C with thread, inch
06247_C inch

Ball knobs stainless steel or aluminium DIN 319 Form C with...

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Polished.Drawing reference:
Form C: thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06247_C inch Ball knobs stainless steel or aluminium DIN 319 Form C with thread, inch 154 kB

Drawings

Ball knobs stainless steel or aluminium DIN 319 Form C with thread, inch

Item selection/filter

Order No.FormForm-TypeMain
material
Steel
code
DD1

D6HTCADAcc.PriceOrder
06247-116AE3Cwith internal threadaluminium-8-32168157,2 4.66 €
06247-120A13Cwith internal threadaluminium-10-322012189,1 4.80 €
06247-125A23Cwith internal threadaluminium-1/4-20251522,511 6.68 €
06247-132A33Cwith internal threadaluminium-5/16-1832182914,5 9.63 €
06247-140A43Cwith internal threadaluminium-3/8-1640223718 13.85 €
06247-150A53Cwith internal threadaluminium-1/2-1350284621 20.07 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83