norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Palm grips DIN 6335, grey cast iron, Form B, drilled through, inch
06160_B inch

Palm grips DIN 6335, grey cast iron, Form B, drilled through,...

go back

Item description/product images

DescriptionMaterial:Grey cast iron GJL 200.Version:Vibratory ground.
Bright.
Drawing reference:
Form B: drilled through
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06160_B inch Palm grips DIN 6335, grey cast iron, Form B, drilled through, inch 250 kB

Drawings

Palm grips DIN 6335, grey cast iron, Form B, drilled through, inch

Item selection/filter

Order No.

FormSurface finish
body
D

D1D2HH3CADAcc.PriceOrder
06160-2CMBtumbled0,2532122010 2.35 €
06160-2CNBtumbled0,31240142514 3.23 €
06160-2COBtumbled0,37550183220 4.23 €
06160-2CPBtumbled0,563204025 5.68 €
06160-2CQBtumbled0,62580255030 9.33 €
06160-2CRBtumbled0,75100326338 18.09 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83