|
|
27628Rod ends igubal® with plain bearing internal thread, similar to... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing igumid® G.
Bearing seat iglidur® W300. Version:Black.Note:The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements. The connection dimensions comply DIN ISO 12240 series K.Tolerances:The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 2 | D | D1 | D2 | D3 | A | B | B1 | H | H1 | K | L | L1 | SW | α | Max. static tensile stress N short-term | Max. static tensile stress N long-term | Max. transverse stress N short-term | Max. transverse stress N long-term | CAD | Acc. | Price | Order |
---|
27628-104 | RH thread | 5 | M4 | 9 | 12 | 27 | 18 | 4 | 8 | 6 | 11,1 | 10 | 9 | 9 | 15° | 1000 | 500 | 250 | 125 | | | 6.96 € | | 27628-105 | RH thread | 5 | M5 | 9 | 12 | 27 | 18 | 4 | 8 | 6 | 11,1 | 10 | 9 | 9 | 15° | 1000 | 500 | 250 | 125 | | | 6.96 € | | 27628-106 | RH thread | 6 | M6 | 10 | 13 | 30 | 20 | 5 | 9 | 7 | 12,7 | 12 | 10 | 11 | 14,5° | 1400 | 700 | 400 | 200 | | | 7.00 € | | 27628-108 | RH thread | 8 | M8 | 13 | 16 | 36 | 24 | 5 | 12 | 9 | 15,8 | 16 | 12 | 14 | 12,5° | 2100 | 1050 | 700 | 350 | | | 7.15 € | | 27628-110 | RH thread | 10 | M10 | 15 | 19 | 43 | 30 | 6,5 | 14 | 10,5 | 19 | 20 | 14 | 17 | 12,5° | 3100 | 1550 | 800 | 400 | | | 7.85 € | | 27628-110125 | RH thread | 10 | M10x1,25 | 15 | 19 | 43 | 30 | 6,5 | 14 | 10,5 | 19 | 20 | 14 | 17 | 12,5° | 3100 | 1550 | 800 | 400 | | | 7.85 € | | 27628-112 | RH thread | 12 | M12 | 18 | 22 | 50 | 34 | 6,5 | 16 | 12 | 22,2 | 22 | 16 | 17 | 12,5° | 3600 | 1800 | 900 | 450 | | | 9.26 € | | 27628-112125 | RH thread | 12 | M12x1,25 | 18 | 22 | 50 | 34 | 6,5 | 16 | 12 | 22,2 | 22 | 16 | 19 | 12,5° | 3600 | 1800 | 900 | 450 | | | 9.26 € | | 27628-114 | RH thread | 14 | M14 | 20 | 25 | 57 | 38 | 8 | 19 | 13,5 | 25,25 | 25 | 18 | 22 | 11,5° | 4000 | 2000 | 1000 | 500 | | | 10.41 € | | 27628-116 | RH thread | 16 | M16 | 22 | 27 | 64 | 42 | 8 | 21 | 15 | 28,3 | 28 | 21 | 22 | 11,5° | 4200 | 2100 | 1300 | 650 | | | 11.70 € | | 27628-116150 | RH thread | 16 | M16x1,5 | 22 | 27 | 64 | 42 | 8 | 21 | 15 | 28,3 | 28 | 21 | 22 | 11,5° | 4200 | 2100 | 1300 | 650 | | | 11.70 € | | 27628-118150 | RH thread | 18 | M18x1,5 | 25 | 31 | 71 | 46 | 10 | 23 | 16,5 | 31,35 | 32 | 23 | 27 | 11,5° | 4600 | 2300 | 1600 | 800 | | | 13.12 € | | 27628-120 | RH thread | 20 | M20 | 28 | 34 | 77 | 50 | 10 | 25 | 18 | 34,9 | 33 | 25 | 30 | 11,5° | 5400 | 2700 | 2100 | 1050 | | | 15.87 € | | 27628-120150 | RH thread | 20 | M20x1,5 | 28 | 34 | 77 | 50 | 10 | 25 | 18 | 34,9 | 33 | 25 | 30 | 11,5° | 5400 | 2700 | 2100 | 1050 | | | 15.87 € | | 27628-1041 | LH thread | 5 | M4 | 9 | 12 | 27 | 18 | 4 | 8 | 6 | 11,1 | 10 | 9 | 9 | 15° | 1000 | 500 | 250 | 125 | | | 6.96 € | | 27628-1051 | LH thread | 5 | M5 | 9 | 12 | 27 | 18 | 4 | 8 | 6 | 11,1 | 10 | 9 | 9 | 15° | 1000 | 500 | 250 | 125 | | | 6.96 € | | 27628-1061 | LH thread | 6 | M6 | 10 | 13 | 30 | 20 | 5 | 9 | 7 | 12,7 | 12 | 10 | 11 | 14,5° | 1400 | 700 | 400 | 200 | | | 7.00 € | | 27628-1081 | LH thread | 8 | M8 | 13 | 16 | 36 | 24 | 5 | 12 | 9 | 15,8 | 16 | 12 | 14 | 12,5° | 2100 | 1050 | 700 | 350 | | | 7.15 € | | 27628-1101 | LH thread | 10 | M10 | 15 | 19 | 43 | 30 | 6,5 | 14 | 10,5 | 19 | 20 | 14 | 17 | 12,5° | 3100 | 1550 | 800 | 400 | | | 7.85 € | | 27628-1101251 | LH thread | 10 | M10x1,25 | 15 | 19 | 43 | 30 | 6,5 | 14 | 10,5 | 19 | 20 | 14 | 17 | 12,5° | 3100 | 1550 | 800 | 400 | | | 7.85 € | | 27628-1121 | LH thread | 12 | M12 | 18 | 22 | 50 | 34 | 6,5 | 16 | 12 | 22,2 | 22 | 16 | 17 | 12,5° | 3600 | 1800 | 900 | 450 | | | 9.26 € | | 27628-1121251 | LH thread | 12 | M12x1,25 | 18 | 22 | 50 | 34 | 6,5 | 16 | 12 | 22,2 | 22 | 16 | 19 | 12,5° | 3600 | 1800 | 900 | 450 | | | 9.26 € | | 27628-1141 | LH thread | 14 | M14 | 20 | 25 | 57 | 38 | 8 | 19 | 13,5 | 25,25 | 25 | 18 | 22 | 11,5° | 4000 | 2000 | 1000 | 500 | | | 10.41 € | | 27628-1161 | LH thread | 16 | M16 | 22 | 27 | 64 | 42 | 8 | 21 | 15 | 28,3 | 28 | 21 | 22 | 11,5° | 4200 | 2100 | 1300 | 650 | | | 11.70 € | | 27628-1161501 | LH thread | 16 | M16x1,5 | 22 | 27 | 64 | 42 | 8 | 21 | 15 | 28,3 | 28 | 21 | 22 | 11,5° | 4200 | 2100 | 1300 | 650 | | | 11.70 € | | 27628-1181501 | LH thread | 18 | M18x1,5 | 25 | 31 | 71 | 46 | 10 | 23 | 16,5 | 31,35 | 32 | 23 | 27 | 11,5° | 4600 | 2300 | 1600 | 800 | | | 13.12 € | | 27628-1201 | LH thread | 20 | M20 | 28 | 34 | 77 | 50 | 10 | 25 | 18 | 34,9 | 33 | 25 | 30 | 11,5° | 5400 | 2700 | 2100 | 1050 | | | 15.87 € | | 27628-1201501 | LH thread | 20 | M20x1,5 | 28 | 34 | 77 | 50 | 10 | 25 | 18 | 34,9 | 33 | 25 | 30 | 11,5° | 5400 | 2700 | 2100 | 1050 | | | 15.87 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|