norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears stainless steel, module 1
toothing milled, straight teeth, engagement angle 20°, Form A with hub
22400-20_A

Spur gears stainless steel, module 1 toothing milled, straight...

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Drawing reference:
Form A: with hub
Form B: without hub
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400-20_A Spur gears stainless steel, module 1 toothing milled, straight teeth, engagement angle 20°, Form A with hub 272 kB

Drawings

Spur gears stainless steel, module 1
toothing milled, straight teeth, engagement angle 20°, Form A with hub

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
B

DD1D2
max.
D3LCADAcc.PriceOrder
22400-20-1110150012Awith hub112151412-925 21.29 €
22400-20-1110150013Awith hub113151513-1025 21.51 €
22400-20-1110150014Awith hub114151614-1125 21.75 €
22400-20-1110150015Awith hub115151715-1225 21.95 €
22400-20-1110150016Awith hub116151816-1325 22.28 €
22400-20-1110150018Awith hub11815201881525 22.95 €
22400-20-1110150020Awith hub12015222081625 24.21 €
22400-20-1110150024Awith hub124152624102025 25.73 €
22400-20-1110150025Awith hub125152725102025 25.07 €
22400-20-1110150030Awith hub130153230102025 26.89 €
22400-20-1110150035Awith hub135153735102525 26.90 €
22400-20-1110150040Awith hub140154240102525 26.89 €
22400-20-1110150050Awith hub150155250123025 38.63 €
22400-20-1110150060Awith hub160156260124025 51.12 €
22400-20-1110150070Awith hub170157270125025 67.57 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83