|
|
21320_FRoller guide rails for fixed bearing |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Stamped and rolled guide rails.
The fixed bearing rail is the main absorber of radial and axial forces. The floating bearing rail serves to absorb the load of radial forces and, in combination with the fixed bearing rail, as a support bearing for absorbing torques that occur. In the connection of the fixed and the floating bearings, the floating bearing rail compensates for parallelism errors and tolerances.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | A | A1 | B1 | C | D | E | H | L | R | CAD | Acc. | Price | Order |
---|
21320-120X0800 | 20 | 7 | 2 | 19,2 | 2 | 5 | 7 | 10 | 800 | 3 | | | 37.38 € | | 21320-120X1040 | 20 | 7 | 2 | 19,2 | 2 | 5 | 7 | 10 | 1040 | 3 | | | 43.04 € | | 21320-120X2080 | 20 | 7 | 2 | 19,2 | 2 | 5 | 7 | 10 | 2080 | 3 | | | 69.09 € | | 21320-120X3120 | 20 | 7 | 2 | 19,2 | 2 | 5 | 7 | 10 | 3120 | 3 | | | on request | | 21320-130X0800 | 30 | 8,4 | 2 | 29,5 | 2,5 | 6,4 | 10 | 14,1 | 800 | 4,5 | | | 44.22 € | | 21320-130X1040 | 30 | 8,4 | 2 | 29,5 | 2,5 | 6,4 | 10 | 14,1 | 1040 | 4,5 | | | 50.15 € | | 21320-130X2080 | 30 | 8,4 | 2 | 29,5 | 2,5 | 6,4 | 10 | 14,1 | 2080 | 4,5 | | | 81.21 € | | 21320-130X3120 | 30 | 8,4 | 2 | 29,5 | 2,5 | 6,4 | 10 | 14,1 | 3120 | 4,5 | | | on request | | 21320-145X0800 | 45 | 11 | 2 | 46,4 | 4 | 9 | 15,5 | 24 | 800 | 6,5 | | | 85.53 € | | 21320-145X1040 | 45 | 11 | 2 | 46,4 | 4 | 9 | 15,5 | 24 | 1040 | 6,5 | | | 103.95 € | | 21320-145X2080 | 45 | 11 | 2 | 46,4 | 4 | 9 | 15,5 | 24 | 2080 | 6,5 | | | 166.31 € | | 21320-145X3120 | 45 | 11 | 2 | 46,4 | 4 | 9 | 15,5 | 24 | 3120 | 6,5 | | | on request | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
Roller guide rail Guide carriages and rails with rollers with low friction coefficient |
|