norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Roller carriage with low coefficient of friction, therefore very free-running. The roller journals are lifetime-lubricated and have a 2Z (dust cover) seal. By simply moving the centre cam roller, the roller carriage can adjusted to be play-free or under the desired initial tension in the rail. The compact version has a plastic stripper for cleaning the tracks.

Application temperature -30 °C to +120 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21320_FM Fixed bearings, heavy-duty version 133 kB

Drawings

Fixed bearings, heavy-duty version

Item selection/filter

Order No.SizeA1BB1D

EFHH1H2LC0Y
N
C0Z
N
CADAcc.PriceOrder
21320-22006020201019,2M5202,613617,860326185 64.95 €
21320-23008030352029,5M622,53,320,71026,580870435 70.05 €
21320-24512045552546,4M832,55,128,912381201740935 152.23 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83