norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Race body steel.
Wipers plastic/felt.
Longitudinal sealing lips rubber.
Rollers steel 1.3505.
Version:Race body electro zinc-plated.Note:Roller carriage with lifetime-lubrication roller bearings and wipers which lubricate the system when moving.
By simply moving the centre cam roller, the roller carriage can be adjusted so that it is free of play or has the desired pre-tension in the rail.
High travel speeds up to 7 m/s and extremely quiet (faster and quieter than systems that use recirculating balls).

The wipers are fitted with an oil-soaked felt. This felt is in constant contact with the track to ensure perfect lubrication. The felts can be recharged using an oil pump through the lubrication points on the front.
On request:Roller carriages with 4 or 5 rollers.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21322 Roller guide carriage steel 231 kB

Drawings

Roller guide carriage steel

Item selection/filter

Order No.SizeA1A2B

B1B2DEE1HH1LL1C dynamic
N
C0Y
N
C0Z
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21322-18070185220161817M592516,57,2787015308202601,54,78,2 116.91 €
21322-2809728783524,92826,45M59,531249,710897426021706406,21627,2 133.89 €
21322-43139431145539,54341,25M812,5423714,5150139122805500157023,660104,5 174.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83