norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel 1.4404Version:Polished.Note:The surface of the hexagon head bolt is polished and, with regard to design optimised for the use in hygienic environments.
The bolt head is convex on the top face and the collar has a conical formed top surface.
Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of Ra 0.8 µm.
Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07170-15 Hexagon head screws, stainless steel in Hygienic DESIGN 161 kB

Drawings

Hexagon head screws, stainless steel in Hygienic DESIGN

Item selection/filter

Order No.DD1

HKLSWCADAcc.PriceOrder
07170-15-03X06M3733,865,5 4.21 €
07170-15-03X08M3733,885,5 4.26 €
07170-15-03X12M3733,8125,5 4.31 €
07170-15-03X16M3733,8165,5 4.42 €
07170-15-03X20M3733,8205,5 4.49 €
07170-15-03X25M3733,8255,5 4.58 €
07170-15-03X30M3733,8305,5 4.70 €
07170-15-04X08M49,23487 4.42 €
07170-15-04X12M49,234127 4.50 €
07170-15-04X16M49,234167 4.55 €
07170-15-04X20M49,234207 4.62 €
07170-15-04X25M49,234257 4.69 €
07170-15-04X30M49,234307 5.05 €
07170-15-04X35M49,234357 5.38 €
07170-15-04X40M49,234407 5.64 €
07170-15-05X12M510,53,74,7128 4.72 €
07170-15-05X16M510,53,74,7168 4.76 €
07170-15-05X20M510,53,74,7208 4.81 €
07170-15-05X25M510,53,74,7258 4.89 €
07170-15-05X30M510,53,74,7308 4.99 €
07170-15-05X35M510,53,74,7358 5.08 €
07170-15-05X40M510,53,74,7408 5.65 €
07170-15-05X45M510,53,74,7458 5.97 €
07170-15-05X50M510,53,74,7508 6.35 €
07170-15-06X12M613451210 5.51 €
07170-15-06X16M613451610 5.65 €
07170-15-06X20M613452010 5.83 €
07170-15-06X25M613452510 5.98 €
07170-15-06X30M613453010 6.15 €
07170-15-06X35M613453510 6.31 €
07170-15-06X40M613454010 6.47 €
07170-15-06X45M613454510 6.70 €
07170-15-06X50M613455010 6.90 €
07170-15-06X60M613456010 7.28 €
07170-15-08X16M816,85,56,51613 6.97 €
07170-15-08X20M816,85,56,52013 7.06 €
07170-15-08X25M816,85,56,52513 7.34 €
07170-15-08X30M816,85,56,53013 7.53 €
07170-15-08X35M816,85,56,53513 7.81 €
07170-15-08X40M816,85,56,54013 8.11 €
07170-15-08X45M816,85,56,54513 8.29 €
07170-15-08X50M816,85,56,55013 8.74 €
07170-15-08X60M816,85,56,56013 9.37 €
07170-15-10X20M1020,67,38,32016 11.06 €
07170-15-10X25M1020,67,38,32516 11.57 €
07170-15-10X30M1020,67,38,33016 11.98 €
07170-15-10X35M1020,67,38,33516 12.32 €
07170-15-10X40M1020,67,38,34016 12.91 €
07170-15-10X45M1020,67,38,34516 13.25 €
07170-15-10X50M1020,67,38,35016 13.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83