|
|
07113Grippers and inserts round |
go back |
|
|
DescriptionMaterial:Form C, F, M tool steel Form E, O, P stainless steel Form K POMVersion:Form C hardened and black oxidised. Form E hardened, bright. Form K white. Form O with diamond impregnated surface comparable to 100 grade abrasive grit. Form P with polyurethane surface, hardness Shore 60. Form F, hardened and black oxidised. Form M with carbide serrations, black oxidised. Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.
Form O: The abrasive diamond surface is bonded firmly to the base. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface. The diamond surface offers excellent wear resistance.
Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour. It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Grippers and inserts can be fitted in the following self-aligning pads: Order No. 02003-117X022 up to 02003-936X036 Order No. 02007-110X015 up to 02007-924X100 Order No. 02007-120X030 up to 02007-924X080 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
|
|
|
|
Order No. | Form | D2 | L3 | C | E | G | CAD | Acc. | Price | Order |
---|
07113-1010 | F | 10 | 10 | 4,5 | 4,75 | M5 | | | 16.22 € | | 07113-1210 | F | 12 | 10 | 4,5 | 4,75 | M5 | | | 16.49 € | | 07113-1212 | F | 12 | 12 | 6 | 4,75 | M5 | | | 17.04 € | | 07113-1610 | F | 16 | 10 | 4,5 | 4,75 | M6 | | | 21.52 € | | 07113-2010 | F | 20 | 10 | 4,5 | 4,75 | M6 | | | 23.97 € | | 07113-2510 | F | 25 | 10 | 4,5 | 4,75 | M6 | | | 28.98 € | |
|
Order No. | Form | D2 | D3 | L3 | L5 | C | E | G | CAD | Acc. | Price | Order |
---|
07113-10107 | M | 10 | 7,9 | 10 | 6 | 4,5 | 4,75 | M5 | | | 16.84 € | | 07113-12107 | M | 12 | 9,5 | 10 | 6 | 4,5 | 4,75 | M5 | | | 17.01 € | | 07113-12127 | M | 12 | 9,5 | 12 | 7 | 6 | 4,75 | M5 | | | 17.53 € | | 07113-16107 | M | 16 | 12,7 | 10 | 6 | 4,5 | 4,75 | M6 | | | 22.13 € | | 07113-20107 | M | 20 | 15,9 | 10 | 6 | 4,5 | 4,75 | M6 | | | 25.31 € | | 07113-25107 | M | 25 | 19 | 10 | 6 | 4,5 | 4,75 | M6 | | | 34.53 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|