norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Tray and grip aluminium profile.
End caps polyamide.
Form A: Rubber profile for mounting.
Form B: 2 steel countersunk screws for mounting.
Version:Tray and grip glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Note:Form A handles can be mounted without screws for material thicknesses of 1 - 2.5 mm using 2 rubber profiles.
Form B handles can be mounted from the front with 2 countersunk screws.

Two cross-slots for M4 screws allow earthing connection and can serve as a mounting aid for additional parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06961 Recessed handle, aluminium, fold-down 201 kB

Drawings (total overview)

Recessed handle, aluminium, fold-down

Recessed handles, aluminium, fold-down, mounted via rubber profile

More information

Drawings

Recessed handles, aluminium, fold-down, mounted via rubber profile

Overview of items (compressed)

Item selection/filter
Order No.
black
Order No.
natural
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
Filter
06961-1001106961-10013Aplug-in9010011519,5107 x 73500
06961-1181106961-11813Aplug-in9011813319,5125 x 73500
06961-1671106961-16713Aplug-in9016718219,5174 x 73500

Recessed handles, aluminium, fold-down, fastened with 2 screws

More information

Drawings

Recessed handles, aluminium, fold-down, fastened with 2 screws

Overview of items (compressed)

Item selection/filter
Order No.
black
Order No.
natural
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
Filter
06961-1002106961-10023Bscrew on9010011519,5107 x 73500
06961-1182106961-11823Bscrew on9011813319,5125 x 73500
06961-1672106961-16723Bscrew on9016718219,5174 x 73500
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83