|
|
06611Clamping levers, plastic with external thread and push button,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle fibreglass reinforced plastic, toothed ring die-cast zinc.
Metal parts stainless steel 1.4305.
Push button plastic (POM). Version:Steel parts bright.Note:∆ Enter the desired lever colour here. The standard colours are: Black grey clamping lever, traffic red push button. Orange clamping lever, black grey push button. Traffic red clamping lever, black grey push button.
Where L ≥ 60 mm the thread length is 60 mm. On request:Other threads, screw lengths and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Size | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06611-71105X10 | black grey RAL 7021 | 1 | M5 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 | | | 6.60 € | | 06611-71105X15 | black grey RAL 7021 | 1 | M5 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 | | | 6.60 € | | 06611-71105X20 | black grey RAL 7021 | 1 | M5 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 | | | 6.60 € | | 06611-71105X25 | black grey RAL 7021 | 1 | M5 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 | | | 6.60 € | | 06611-72105X10 | orange RAL 2004 | 1 | M5 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 | | | 6.60 € | | 06611-72105X15 | orange RAL 2004 | 1 | M5 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 | | | 6.60 € | | 06611-72105X20 | orange RAL 2004 | 1 | M5 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 | | | 6.60 € | | 06611-72105X25 | orange RAL 2004 | 1 | M5 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 | | | 6.60 € | | 06611-73105X10 | traffic red RAL 3020 | 1 | M5 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 | | | 6.60 € | | 06611-73105X15 | traffic red RAL 3020 | 1 | M5 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 | | | 6.60 € | | 06611-73105X20 | traffic red RAL 3020 | 1 | M5 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 | | | 6.60 € | | 06611-73105X25 | traffic red RAL 3020 | 1 | M5 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 | | | 6.60 € | | 06611-71106X10 | black grey RAL 7021 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 | | | 6.60 € | | 06611-71106X15 | black grey RAL 7021 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 | | | 6.60 € | | 06611-71106X20 | black grey RAL 7021 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 | | | 6.60 € | | 06611-71106X25 | black grey RAL 7021 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 | | | 6.60 € | | 06611-71106X30 | black grey RAL 7021 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 | | | 6.60 € | | 06611-71106X40 | black grey RAL 7021 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 | | | 7.08 € | | 06611-71106X50 | black grey RAL 7021 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 | | | 7.08 € | | 06611-72106X10 | orange RAL 2004 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 | | | 6.60 € | | 06611-72106X15 | orange RAL 2004 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 | | | 6.60 € | | 06611-72106X20 | orange RAL 2004 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 | | | 6.60 € | | 06611-72106X25 | orange RAL 2004 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 | | | 6.60 € | | 06611-72106X30 | orange RAL 2004 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 | | | 6.60 € | | 06611-72106X40 | orange RAL 2004 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 | | | 7.08 € | | 06611-72106X50 | orange RAL 2004 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 | | | 7.08 € | | 06611-73106X10 | traffic red RAL 3020 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 10 | | | 6.60 € | | 06611-73106X15 | traffic red RAL 3020 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 15 | | | 6.60 € | | 06611-73106X20 | traffic red RAL 3020 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 | | | 6.60 € | | 06611-73106X25 | traffic red RAL 3020 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 25 | | | 6.60 € | | 06611-73106X30 | traffic red RAL 3020 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 | | | 6.60 € | | 06611-73106X40 | traffic red RAL 3020 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 | | | 7.08 € | | 06611-73106X50 | traffic red RAL 3020 | 1 | M6 | 10 | 13 | 14,5 | 25,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 | | | 7.08 € | | 06611-71206X15 | black grey RAL 7021 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 | | | 7.91 € | | 06611-71206X20 | black grey RAL 7021 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | | | 7.91 € | | 06611-71206X25 | black grey RAL 7021 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 | | | 7.91 € | | 06611-71206X30 | black grey RAL 7021 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | | | 7.91 € | | 06611-71206X40 | black grey RAL 7021 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | | | 8.45 € | | 06611-71206X50 | black grey RAL 7021 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | | | 8.45 € | | 06611-71206X60 | black grey RAL 7021 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | | | 8.45 € | | 06611-72206X15 | orange RAL 2004 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 | | | 7.91 € | | 06611-72206X20 | orange RAL 2004 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | | | 7.91 € | | 06611-72206X25 | orange RAL 2004 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 | | | 7.91 € | | 06611-72206X30 | orange RAL 2004 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | | | 7.91 € | | 06611-72206X40 | orange RAL 2004 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | | | 8.45 € | | 06611-72206X50 | orange RAL 2004 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | | | 8.45 € | | 06611-72206X60 | orange RAL 2004 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | | | 8.45 € | | 06611-73206X15 | traffic red RAL 3020 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 | | | 7.91 € | | 06611-73206X20 | traffic red RAL 3020 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | | | 7.91 € | | 06611-73206X25 | traffic red RAL 3020 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 | | | 7.91 € | | 06611-73206X30 | traffic red RAL 3020 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | | | 7.91 € | | 06611-73206X40 | traffic red RAL 3020 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | | | 8.45 € | | 06611-73206X50 | traffic red RAL 3020 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | | | 8.45 € | | 06611-73206X60 | traffic red RAL 3020 | 2 | M6 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | | | 8.45 € | | 06611-71208X15 | black grey RAL 7021 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 | | | 7.91 € | | 06611-71208X20 | black grey RAL 7021 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | | | 7.91 € | | 06611-71208X25 | black grey RAL 7021 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 | | | 7.91 € | | 06611-71208X30 | black grey RAL 7021 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | | | 7.91 € | | 06611-71208X40 | black grey RAL 7021 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | | | 8.45 € | | 06611-71208X50 | black grey RAL 7021 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | | | 8.45 € | | 06611-71208X60 | black grey RAL 7021 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | | | 8.45 € | | 06611-72208X15 | orange RAL 2004 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 | | | 7.91 € | | 06611-72208X20 | orange RAL 2004 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | | | 7.91 € | | 06611-72208X25 | orange RAL 2004 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 | | | 7.91 € | | 06611-72208X30 | orange RAL 2004 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | | | 7.91 € | | 06611-72208X40 | orange RAL 2004 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | | | 8.45 € | | 06611-72208X50 | orange RAL 2004 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | | | 8.45 € | | 06611-72208X60 | orange RAL 2004 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | | | 8.45 € | | 06611-73208X15 | traffic red RAL 3020 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 15 | | | 7.91 € | | 06611-73208X20 | traffic red RAL 3020 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | | | 7.91 € | | 06611-73208X25 | traffic red RAL 3020 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 | | | 7.91 € | | 06611-73208X30 | traffic red RAL 3020 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | | | 7.91 € | | 06611-73208X40 | traffic red RAL 3020 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | | | 8.45 € | | 06611-73208X50 | traffic red RAL 3020 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | | | 8.45 € | | 06611-73208X60 | traffic red RAL 3020 | 2 | M8 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | | | 8.45 € | | 06611-71210X20 | black grey RAL 7021 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | | | 7.91 € | | 06611-71210X25 | black grey RAL 7021 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 | | | 7.91 € | | 06611-71210X30 | black grey RAL 7021 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | | | 7.91 € | | 06611-71210X40 | black grey RAL 7021 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | | | 8.45 € | | 06611-71210X50 | black grey RAL 7021 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | | | 8.45 € | | 06611-71210X60 | black grey RAL 7021 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | | | 8.45 € | | 06611-72210X20 | orange RAL 2004 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | | | 7.91 € | | 06611-72210X25 | orange RAL 2004 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 | | | 7.91 € | | 06611-72210X30 | orange RAL 2004 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | | | 7.91 € | | 06611-72210X40 | orange RAL 2004 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | | | 8.45 € | | 06611-72210X50 | orange RAL 2004 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | | | 8.45 € | | 06611-72210X60 | orange RAL 2004 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | | | 8.45 € | | 06611-73210X20 | traffic red RAL 3020 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | | | 7.91 € | | 06611-73210X25 | traffic red RAL 3020 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 25 | | | 7.91 € | | 06611-73210X30 | traffic red RAL 3020 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | | | 7.91 € | | 06611-73210X40 | traffic red RAL 3020 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | | | 8.45 € | | 06611-73210X50 | traffic red RAL 3020 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | | | 8.45 € | | 06611-73210X60 | traffic red RAL 3020 | 2 | M10 | 13,5 | 18 | 19,5 | 29,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | | | 8.45 € | | 06611-71308X20 | black grey RAL 7021 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 | | | 9.71 € | | 06611-71308X25 | black grey RAL 7021 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 | | | 9.71 € | | 06611-71308X30 | black grey RAL 7021 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 | | | 9.71 € | | 06611-71308X40 | black grey RAL 7021 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 | | | 10.47 € | | 06611-71308X50 | black grey RAL 7021 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 | | | 10.47 € | | 06611-71308X60 | black grey RAL 7021 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 | | | 10.47 € | | 06611-72308X20 | orange RAL 2004 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 | | | 9.71 € | | 06611-72308X25 | orange RAL 2004 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 | | | 9.71 € | | 06611-72308X30 | orange RAL 2004 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 | | | 9.71 € | | 06611-72308X40 | orange RAL 2004 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 | | | 10.47 € | | 06611-72308X50 | orange RAL 2004 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 | | | 10.47 € | | 06611-72308X60 | orange RAL 2004 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 | | | 10.47 € | | 06611-73308X20 | traffic red RAL 3020 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 | | | 9.71 € | | 06611-73308X25 | traffic red RAL 3020 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 | | | 9.71 € | | 06611-73308X30 | traffic red RAL 3020 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 | | | 9.71 € | | 06611-73308X40 | traffic red RAL 3020 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 | | | 10.47 € | | 06611-73308X50 | traffic red RAL 3020 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 | | | 10.47 € | | 06611-73308X60 | traffic red RAL 3020 | 3 | M8 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 | | | 10.47 € | | 06611-71310X20 | black grey RAL 7021 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 | | | 9.71 € | | 06611-71310X25 | black grey RAL 7021 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 | | | 9.71 € | | 06611-71310X30 | black grey RAL 7021 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 | | | 9.71 € | | 06611-71310X40 | black grey RAL 7021 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 | | | 10.47 € | | 06611-71310X50 | black grey RAL 7021 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 | | | 10.47 € | | 06611-71310X60 | black grey RAL 7021 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 | | | 10.47 € | | 06611-72310X20 | orange RAL 2004 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 | | | 9.71 € | | 06611-72310X25 | orange RAL 2004 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 | | | 9.71 € | | 06611-72310X30 | orange RAL 2004 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 | | | 9.71 € | | 06611-72310X40 | orange RAL 2004 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 | | | 10.47 € | | 06611-72310X50 | orange RAL 2004 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 | | | 10.47 € | | 06611-72310X60 | orange RAL 2004 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 | | | 10.47 € | | 06611-73310X20 | traffic red RAL 3020 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 20 | | | 9.71 € | | 06611-73310X25 | traffic red RAL 3020 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 25 | | | 9.71 € | | 06611-73310X30 | traffic red RAL 3020 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 30 | | | 9.71 € | | 06611-73310X40 | traffic red RAL 3020 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 40 | | | 10.47 € | | 06611-73310X50 | traffic red RAL 3020 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 50 | | | 10.47 € | | 06611-73310X60 | traffic red RAL 3020 | 3 | M10 | 16 | 21,5 | 23 | 38,5 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | 60 | | | 10.47 € | | 06611-71412X25 | black grey RAL 7021 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 | | | 13.50 € | | 06611-71412X30 | black grey RAL 7021 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 | | | 13.50 € | | 06611-71412X40 | black grey RAL 7021 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 | | | 15.35 € | | 06611-71412X50 | black grey RAL 7021 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 | | | 15.35 € | | 06611-71412X60 | black grey RAL 7021 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 | | | 15.35 € | | 06611-72412X25 | orange RAL 2004 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 | | | 13.50 € | | 06611-72412X30 | orange RAL 2004 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 | | | 13.50 € | | 06611-72412X40 | orange RAL 2004 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 | | | 15.35 € | | 06611-72412X50 | orange RAL 2004 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 | | | 15.35 € | | 06611-72412X60 | orange RAL 2004 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 | | | 15.35 € | | 06611-73412X25 | traffic red RAL 3020 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 25 | | | 13.50 € | | 06611-73412X30 | traffic red RAL 3020 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 30 | | | 13.50 € | | 06611-73412X40 | traffic red RAL 3020 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 40 | | | 15.35 € | | 06611-73412X50 | traffic red RAL 3020 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 50 | | | 15.35 € | | 06611-73412X60 | traffic red RAL 3020 | 4 | M12 | 19 | 25,5 | 27,5 | 44,6 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | 60 | | | 15.35 € | | 06611-71516X30 | black grey RAL 7021 | 5 | M16 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 | | | 16.65 € | | 06611-71516X40 | black grey RAL 7021 | 5 | M16 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 | | | 18.25 € | | 06611-71516X50 | black grey RAL 7021 | 5 | M16 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 | | | 18.25 € | | 06611-71516X60 | black grey RAL 7021 | 5 | M16 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 | | | 18.25 € | | 06611-72516X30 | orange RAL 2004 | 5 | M16 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 | | | 16.65 € | | 06611-72516X40 | orange RAL 2004 | 5 | M16 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 | | | 18.25 € | | 06611-72516X50 | orange RAL 2004 | 5 | M16 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 | | | 18.25 € | | 06611-72516X60 | orange RAL 2004 | 5 | M16 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 | | | 18.25 € | | 06611-73516X30 | traffic red RAL 3020 | 5 | M16 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 30 | | | 16.65 € | | 06611-73516X40 | traffic red RAL 3020 | 5 | M16 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 40 | | | 18.25 € | | 06611-73516X50 | traffic red RAL 3020 | 5 | M16 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 50 | | | 18.25 € | | 06611-73516X60 | traffic red RAL 3020 | 5 | M16 | 23 | 30 | 32,5 | 50,6 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | 60 | | | 18.25 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|