norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, flat with external thread, threaded pin stainless steel
06459

Clamping levers, die-cast zinc, flat with external thread,...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated.
Stainless steel parts bright.
Note:Standard colours are:
orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06459 Clamping levers flatexternal thread, metal parts stainless steel 270 kB

Drawings

Clamping levers, die-cast zinc, flat with external thread, threaded pin stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06459-2061X15jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12015 10.34 €
06459-2061X20jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12020 10.34 €
06459-2061X25jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12025 10.34 €
06459-2061X30jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12030 10.34 €
06459-2061X40jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12040 11.11 €
06459-2061X50jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12050 11.11 €
06459-2061X60jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12060 11.11 €
06459-2081X15jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12015 10.34 €
06459-2081X20jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12020 10.34 €
06459-2081X25jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12025 10.34 €
06459-2081X30jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12030 10.34 €
06459-2081X40jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12040 11.11 €
06459-2081X50jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12050 11.11 €
06459-2081X60jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12060 11.11 €
06459-2101X20jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12020 10.34 €
06459-2101X25jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12025 10.34 €
06459-2101X30jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12030 10.34 €
06459-2101X40jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12040 11.11 €
06459-2101X50jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12050 11.11 €
06459-2101X60jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12060 11.11 €
06459-3081X20jet black RAL 9005satin finish3M81621,222371023,83842809111,72220 11.85 €
06459-3081X25jet black RAL 9005satin finish3M81621,222371023,83842809111,72225 11.85 €
06459-3081X30jet black RAL 9005satin finish3M81621,222371023,83842809111,72230 11.85 €
06459-3081X40jet black RAL 9005satin finish3M81621,222371023,83842809111,72240 12.65 €
06459-3081X50jet black RAL 9005satin finish3M81621,222371023,83842809111,72250 12.65 €
06459-3081X60jet black RAL 9005satin finish3M81621,222371023,83842809111,72260 12.65 €
06459-3101X20jet black RAL 9005satin finish3M101621,222371023,83842809111,72220 11.85 €
06459-3101X25jet black RAL 9005satin finish3M101621,222371023,83842809111,72225 11.85 €
06459-3101X30jet black RAL 9005satin finish3M101621,222371023,83842809111,72230 11.85 €
06459-3101X40jet black RAL 9005satin finish3M101621,222371023,83842809111,72240 12.65 €
06459-3101X50jet black RAL 9005satin finish3M101621,222371023,83842809111,72250 12.65 €
06459-3101X60jet black RAL 9005satin finish3M101621,222371023,83842809111,72260 12.65 €
06459-2062X15orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12015 10.34 €
06459-2062X20orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12020 10.34 €
06459-2062X25orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12025 10.34 €
06459-2062X30orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12030 10.34 €
06459-2062X40orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12040 11.11 €
06459-2062X50orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12050 11.11 €
06459-2062X60orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12060 11.11 €
06459-2082X15orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12015 10.34 €
06459-2082X20orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12020 10.34 €
06459-2082X25orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12025 10.34 €
06459-2082X30orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12030 10.34 €
06459-2082X40orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12040 11.11 €
06459-2082X50orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12050 11.11 €
06459-2082X60orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12060 11.11 €
06459-2102X20orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12020 10.34 €
06459-2102X25orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12025 10.34 €
06459-2102X30orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12030 10.34 €
06459-2102X40orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12040 11.11 €
06459-2102X50orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12050 11.11 €
06459-2102X60orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12060 11.11 €
06459-3082X20orange RAL 2004plastic-coated3M81621,222371023,83842809111,72220 11.85 €
06459-3082X25orange RAL 2004plastic-coated3M81621,222371023,83842809111,72225 11.85 €
06459-3082X30orange RAL 2004plastic-coated3M81621,222371023,83842809111,72230 11.85 €
06459-3082X40orange RAL 2004plastic-coated3M81621,222371023,83842809111,72240 12.65 €
06459-3082X50orange RAL 2004plastic-coated3M81621,222371023,83842809111,72250 12.65 €
06459-3082X60orange RAL 2004plastic-coated3M81621,222371023,83842809111,72260 12.65 €
06459-3102X20orange RAL 2004plastic-coated3M101621,222371023,83842809111,72220 11.85 €
06459-3102X25orange RAL 2004plastic-coated3M101621,222371023,83842809111,72225 11.85 €
06459-3102X30orange RAL 2004plastic-coated3M101621,222371023,83842809111,72230 11.85 €
06459-3102X40orange RAL 2004plastic-coated3M101621,222371023,83842809111,72240 12.65 €
06459-3102X50orange RAL 2004plastic-coated3M101621,222371023,83842809111,72250 12.65 €
06459-3102X60orange RAL 2004plastic-coated3M101621,222371023,83842809111,72260 12.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83