|
|
06451Clamping levers, die-cast zinc with internal thread, threaded... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305. Version:Handle, powder-coated. Steel parts bright.Note:Standard colours are: orange RAL 2004, ruby red RAL 3003, silver metallic.On request:Other threads, colours and special versions. Dimension “H1” available in other lengths at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Main material | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
06451-0032 | orange RAL 2004 | zinc | 0 | M3 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | | | 7.42 € | | 06451-00327 | ruby red RAL3003 | zinc | 0 | M3 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | | | 7.42 € | | 06451-0033 | silver metallic | zinc | 0 | M3 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | | | 7.42 € | | 06451-0042 | orange RAL 2004 | zinc | 0 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | | | 7.42 € | | 06451-00427 | ruby red RAL3003 | zinc | 0 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | | | 7.42 € | | 06451-0043 | silver metallic | zinc | 0 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | | | 7.42 € | | 06451-0052 | orange RAL 2004 | zinc | 0 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | | | 7.42 € | | 06451-00527 | ruby red RAL3003 | zinc | 0 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | | | 7.42 € | | 06451-0053 | silver metallic | zinc | 0 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | | | 7.42 € | | 06451-1042 | orange RAL 2004 | zinc | 1 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | | | 7.42 € | | 06451-10427 | ruby red RAL3003 | zinc | 1 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | | | 7.42 € | | 06451-1043 | silver metallic | zinc | 1 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | | | 7.42 € | | 06451-1052 | orange RAL 2004 | zinc | 1 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | | | 7.42 € | | 06451-10527 | ruby red RAL3003 | zinc | 1 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | | | 7.42 € | | 06451-1053 | silver metallic | zinc | 1 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | | | 7.42 € | | 06451-1062 | orange RAL 2004 | zinc | 1 | M6 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | | | 7.42 € | | 06451-10627 | ruby red RAL3003 | zinc | 1 | M6 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | | | 7.42 € | | 06451-1063 | silver metallic | zinc | 1 | M6 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | | | 7.42 € | | 06451-2062 | orange RAL 2004 | zinc | 2 | M6 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | | | 9.22 € | | 06451-20627 | ruby red RAL3003 | zinc | 2 | M6 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | | | 9.22 € | | 06451-2063 | silver metallic | zinc | 2 | M6 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | | | 9.22 € | | 06451-2082 | orange RAL 2004 | zinc | 2 | M8 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | | | 9.22 € | | 06451-20827 | ruby red RAL3003 | zinc | 2 | M8 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | | | 9.22 € | | 06451-2083 | silver metallic | zinc | 2 | M8 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | | | 9.22 € | | 06451-3082 | orange RAL 2004 | zinc | 3 | M8 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | | | 10.45 € | | 06451-30827 | ruby red RAL3003 | zinc | 3 | M8 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | | | 10.45 € | | 06451-3083 | silver metallic | zinc | 3 | M8 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | | | 10.45 € | | 06451-3102 | orange RAL 2004 | zinc | 3 | M10 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | | | 10.45 € | | 06451-31027 | ruby red RAL3003 | zinc | 3 | M10 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | | | 10.45 € | | 06451-3103 | silver metallic | zinc | 3 | M10 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | | | 10.45 € | | 06451-4102 | orange RAL 2004 | zinc | 4 | M10 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | | | 14.04 € | | 06451-41027 | ruby red RAL3003 | zinc | 4 | M10 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | | | 14.04 € | | 06451-4103 | silver metallic | zinc | 4 | M10 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | | | 14.04 € | | 06451-4122 | orange RAL 2004 | zinc | 4 | M12 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | | | 14.04 € | | 06451-41227 | ruby red RAL3003 | zinc | 4 | M12 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | | | 14.04 € | | 06451-4123 | silver metallic | zinc | 4 | M12 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | | | 14.04 € | | 06451-5122 | orange RAL 2004 | zinc | 5 | M12 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | | | 17.43 € | | 06451-51227 | ruby red RAL3003 | zinc | 5 | M12 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | | | 17.43 € | | 06451-5123 | silver metallic | zinc | 5 | M12 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | | | 17.43 € | | 06451-5162 | orange RAL 2004 | zinc | 5 | M16 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | | | 17.43 € | | 06451-51627 | ruby red RAL3003 | zinc | 5 | M16 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | | | 17.43 € | | 06451-5163 | silver metallic | zinc | 5 | M16 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | | | 17.43 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|