norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, stainless steel with external thread, threaded insert stainless steel
06441

Clamping levers, stainless steel with external thread, threaded...

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4308.
All other metal parts stainless steel 1.4305.

Version:Stainless steel grip electropolished.
Steel parts bright.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06441 Clamping levers, stainless steel with external thread, threaded insert stainless steel 278 kB

Drawings

Clamping levers, stainless steel with external thread, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.

Main
material
SizeXDD1D2HH1H3H4AA1No. of
teeth
LCADAcc.PriceOrder
06441-1110X25stainless steel1M1019282040,5126568,5831072425 41.86 €
06441-1110X30stainless steel1M1019282040,5126568,5831072430 41.86 €
06441-1110X40stainless steel1M1019282040,5126568,5831072440 42.40 €
06441-1110X50stainless steel1M1019282040,5126568,5831072450 42.40 €
06441-1110X60stainless steel1M1019282040,5126568,5831072460 42.40 €
06441-1112X25stainless steel1M1219282040,5126568,5831072425 41.86 €
06441-1112X30stainless steel1M1219282040,5126568,5831072430 41.86 €
06441-1112X40stainless steel1M1219282040,5126568,5831072440 42.40 €
06441-1112X50stainless steel1M1219282040,5126568,5831072450 42.40 €
06441-1112X60stainless steel1M1219282040,5126568,5831072460 42.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83