norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Body Q&T steel.
Tension lever Q&T steel.
Version:Body black oxidised.
Clamping face ground.
Tension lever Form B black oxidised.
Tension lever Form C nickel-plated.
Note:Tighten the setscrew to prevent the side clamp sliding back during the clamping process. (Form A)

The tension lever can be user-friendly aligned horizontally and vertically in 90° increments by loosening the grub screw.

The workpiece can be clamped with a constant clamping force through the integrated surface on the Form C tension lever.
Advantages:- High clamping force
- Ground clamping face
- Pull-down force prevents the workpiece lifting
Drawing reference:
1) Setscrew
2) Cap screw
3) Grub screw
4) Loosened position
5) Clamping travel
6 )Clamping start position
7) Clamped position
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04579 Side clamp 406 kB

Drawings (total overview)

Side clamp
Side clamp

Side clamp, Form A

More information

Drawings

Side clamp, Form A

Item selection/filter

Order No.FormBB1B2B3B4D

D1D2HH1H2H3H4H5CADAcc.PriceOrder
04579-1400A10080602040M58,6M5x8403322222210 243.77 €
04579-0900A7560451530M46,6M4x632271818188 185.55 €
Order No.FormLL1L2L3L4L5SWSW1TTravel
S
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
04579-1400A691363261942410841450 243.77 €
04579-0900A5210482014319863925 185.55 €

Side clamp, Form B

More information

Drawings

Side clamp, Form B

Item selection/filter

Order No.FormBB1B2B3B4DD1D3HH1H2H3H4H5H6CADAcc.PriceOrder
04579-03001B10080602040M58,6M5x640332222221024 253.53 €
04579-02001B7560451530M46,6M4x53227181818819 192.29 €
Order No.FormLL2L3L4L5L6RTTravel
S
Clamping
force
kN
Hand
force
FH N
CADAcc.PriceOrder
04579-03001B676326174678082,23200 253.53 €
04579-02001B51482013351,56361,62150 192.29 €

Side clamp, Form C

More information

Drawings

Side clamp, Form C

Item selection/filter

Order No.FormBB1B2B3B4D

D1D3HH1H2H3H4H5H6CADAcc.PriceOrder
04579-01202C10080602040M58,6M5x640332222221018 253.53 €
04579-00602C7560451530M46,6M4x53227181818814 192.29 €
Order No.FormLL2L3L4L5L6RTTravel
S
S1=
Pre-tension travel
Clamping
force
kN
Hand
force
FH N
CADAcc.PriceOrder
04579-01202C676326174678080,40,81,250 253.53 €
04579-00602C51482013351,56360,30,80,640 192.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83