norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel version:
Indexing pin hardened:
steel grade 5.8.

Stainless steel version,
Indexing pin not hardened
Threaded sleeve and indexing pin 1.4305.

Mushroom knob red thermoplastic
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.Accessory:Spacer rings 03089Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Indexing plungers short version 186 kB

Drawings (total overview)

Indexing plungers, short version

Indexing plungers, short version, Form A

More information

Drawings

Indexing plungers, short version, Form A

Overview of items (compressed)

Item selection/filter
Order No.
steel
without locking slot
Order No.
stainless steel
without locking slot
FormDD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-59038403089-1590384A3M6x0,751425,5653,580,8410
03089-50048403089-1500484A4M8x11829,5664101412
03089-51058403089-1510584A5M10x12134,5875131,3512
03089-52068403089-1520684A6M12x1,52541,71086141,8614
03089-53088403089-1530884A8M16x1,5335412108192,31428
03089-54108403089-1541084A10M20x1,53361151210222,81532

Indexing plungers, short version, Form B

More information

Drawings

Indexing plungers, short version, Form B

Overview of items (compressed)

Item selection/filter
Order No.
steel
without locking slot
Order No.
stainless steel
without locking slot
FormDD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-69038403089-1690384B3M6x0,751425,5653,58100,8410
03089-60048403089-1600484B4M8x11829,566410131412
03089-61058403089-1610584B5M10x12134,587513171,3512
03089-62068403089-1620684B6M12x1,52541,7108614191,8614
03089-63088403089-1630884B8M16x1,533541210819242,31428
03089-64108403089-1641084B10M20x1,5336115121022302,81532

Indexing plungers, short version, Form C

More information

Drawings

Indexing plungers, short version, Form C

Overview of items (compressed)

Item selection/filter
Order No.
steel
with locking slot
Order No.
stainless steel
with locking slot
FormDD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-79038403089-1790384C3M6x0,751425,5653,580,8410
03089-70048403089-1700484C4M8x11829,5664101412
03089-71058403089-1710584C5M10x12134,5875131,3512
03089-72068403089-1720684C6M12x1,52541,71086141,8614
03089-73088403089-1730884C8M16x1,5335412108192,31428
03089-74108403089-1741084C10M20x1,53361151210222,81532

Indexing plungers, short version, Form D

More information

Drawings

Indexing plungers, short version, Form D

Overview of items (compressed)

Item selection/filter
Order No.
steel
with locking slot
Order No.
stainless steel
with locking slot
FormDD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-89038403089-1890384D3M6x0,751425,5653,58100,8410
03089-80048403089-1800484D4M8x11829,566410131412
03089-81058403089-1810584D5M10x12134,587513171,3512
03089-82068403089-1820684D6M12x1,52541,7108614191,8614
03089-83088403089-1830884D8M16x1,533541210819242,31428
03089-84108403089-1841084D10M20x1,5336115121022302,81532
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83