norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing and clamping grips, steel with plastic star grip and optical lock indicator
03191

Indexing and clamping grips, steel with plastic star grip and...

go back

Item description/product images

DescriptionProduct description:The indexing and clamping grips enable the positioning, securing and clamping of diverse positioning elements with just one product. Indexing is carried out using the indexing pin and the item is clamped using the end face of the sleeve. A protruding signal button means that the indexing pin is not completely extended.Material:Star grip black grey thermoplastic.
Signal button red thermoplastic.
Threaded sleeve 1.0718.
Indexing pin stainless steel 1.4305.
Version:Steel electro zinc-plated.
Stainless steel bright.
Advantages:Optical indication of the engagement function.
Indexing and clamping with one product.
Ergonomic operation via star grip.
On request:Special versions.Accessory:Hexagon nuts thin DIN 439Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03191 Indexing and clamping grips, steel with plastic star grip and optical lock indicator 516 kB

Drawings

Indexing and clamping grips, steel with plastic star grip and optical lock indicator

Item selection/filter

Order No.D

D1D2D3HH1LL1Travel
S
SWCADAcc.PriceOrder
03191-1080404M832142010391548 9.03 €
03191-2100505M10401824,91346,917510 9.88 €
03191-3120606M12502232175820612 11.17 €
03191-4160808M16632640,32174,326816 12.75 €
03191-1080414M8x132142010391548 9.03 €
03191-2100515M10x1401824,91346,917510 9.88 €
03191-3120616M12x1,5502232175820612 11.17 €
03191-4160818M16x1,5632640,32174,326816 12.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83