norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing and clamping grips, steel with plastic star grip
03190-10

Indexing and clamping grips, steel with plastic star grip

go back

Item description/product images

DescriptionProduct description:The indexing and clamping grips enable the positioning, securing and clamping of diverse positioning elements with just one product. Indexing is carried out using the indexing pin and the item is clamped using the end face of the sleeve.Material:

Star grip black grey thermoplastic.
Threaded sleeve steel.
Indexing pin stainless steel 1.4305.

Version:Steel electro zinc-plated.
Stainless steel bright.
Advantages:Indexing and clamping with one product.
Ergonomic operation via star grip.
On request:Special versions.Accessory:Hexagon nuts thin DIN 439Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03190-10 Indexing and clamping grips, steel with plastic star grip 257 kB

Drawings

Indexing and clamping grips, steel with plastic star grip

Item selection/filter

Order No.D

D1D2D3HH1LL1Travel
S
SWCADAcc.PriceOrder
03190-10-1080404M832142010391548 6.69 €
03190-10-2100505M10401824,91346,917510 6.92 €
03190-10-3120606M12502231,81757,820612 7.91 €
03190-10-4160808M16632640217426816 9.44 €
03190-10-1080414M8x132142010391548 6.69 €
03190-10-2100515M10x1401824,91346,917510 6.92 €
03190-10-3120616M12x1,5502231,81757,820612 7.91 €
03190-10-4160818M16x1,5632640217426816 9.44 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83