norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel with plastic cam lever
03090

Indexing plungers, steel or stainless steel with plastic cam...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam.
The ergonomic cam lever enables light handling with low effort.
Material:

Steel version:
Grub screw and indexing pin steel.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Handle fibreglass reinforced thermoplastic PPA (high temperature resistant).

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version:
Threaded sleeve, bright.
Indexing pin ground and left bright.

Grip black or traffic red RAL3020.
Temperature range:Permanent operating temperature acc. to IEC 216 max. 160°C.
Short-term operating temperature max. 250°C.
Advantages:Simple and quick operation.
Suitable for high temperature applications.
With integrated detent function.
On request:Special versions.Accessory:Spacer rings 03089
Positioning bushes for indexing plunger 03099-50
Mounting brackets 03099
Drawing reference:
Form A: without locknut
Form B: with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03090 Indexing plungers, steel or stainless steel with plastic cam lever 242 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with plastic cam lever

Indexing plungers, steel or stainless steel with plastic cam lever

More information

Drawings

Indexing plungers, steel or stainless steel with plastic cam lever

Item selection/filter

Order No.Main
material
Component
colour
FormAA1BB1D

D1Travel
S
LL1L2L3SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-8105steelblackA31,741,717,812,95M10x153917715131,3512 10.40 €
03090-8206steelblackA31,641,717,812,96M12x1,564420817141,8614 11.55 €
03090-8308steelblackA55,567,826,919,48M16x1,5856,9261023192,31535 13.79 €
03090-8410steelblackA53,467,826,919,410M20x1,51062,9281225222,81534 22.40 €
03090-8105154steelredA31,741,717,812,95M10x153917715131,3512 10.40 €
03090-8206154steelredA31,641,717,812,96M12x1,564420817141,8614 11.55 €
03090-8308154steelredA55,567,826,919,48M16x1,5856,9261023192,31535 13.79 €
03090-8410154steelredA53,467,826,919,410M20x1,51062,9281225222,81534 22.40 €
03090-18105stainless steelblackA31,741,717,812,95M10x153917715131,3512 15.13 €
03090-18206stainless steelblackA31,641,717,812,96M12x1,564420817141,8614 17.89 €
03090-18308stainless steelblackA55,567,826,919,48M16x1,5856,9261023192,31535 24.28 €
03090-18410stainless steelblackA53,467,826,919,410M20x1,51062,9281225222,81534 46.84 €
03090-18105154stainless steelredA31,741,717,812,95M10x153917715131,3512 15.13 €
03090-18206154stainless steelredA31,641,717,812,96M12x1,564420817141,8614 17.89 €
03090-18308154stainless steelredA55,567,826,919,48M16x1,5856,9261023192,31535 24.28 €
03090-18410154stainless steelredA53,467,826,919,410M20x1,51062,9281225222,81534 46.84 €

Indexing plungers, steel or stainless steel with plastic cam lever and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic cam lever and locknut

Item selection/filter

Order No.Main
material
Component
colour
FormAA1BB1D

D1Travel
S
LL1L2L3SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-9105steelblackB31,741,717,812,95M10x15391771513171,3512 10.53 €
03090-9206steelblackB31,641,717,812,96M12x1,56442081714191,8614 11.71 €
03090-9308steelblackB55,567,826,919,48M16x1,5856,926102319242,31535 14.12 €
03090-9410steelblackB53,467,826,919,410M20x1,51062,928122522302,81534 22.84 €
03090-9105154steelredB31,741,717,812,95M10x15391771513171,3512 10.53 €
03090-9206154steelredB31,641,717,812,96M12x1,56442081714191,8614 11.71 €
03090-9308154steelredB55,567,826,919,48M16x1,5856,926102319242,31535 14.12 €
03090-9410154steelredB53,467,826,919,410M20x1,51062,928122522302,81534 22.84 €
03090-19105stainless steelblackB31,741,717,812,95M10x15391771513171,3512 16.03 €
03090-19206stainless steelblackB31,641,717,812,96M12x1,56442081714191,8614 18.88 €
03090-19308stainless steelblackB55,567,826,919,48M16x1,5856,926102319242,31535 25.77 €
03090-19410stainless steelblackB53,467,826,919,410M20x1,51062,928122522302,81534 47.70 €
03090-19105154stainless steelredB31,741,717,812,95M10x15391771513171,3512 16.03 €
03090-19206154stainless steelredB31,641,717,812,96M12x1,56442081714191,8614 18.88 €
03090-19308154stainless steelredB55,567,826,919,48M16x1,5856,926102319242,31535 25.77 €
03090-19410154stainless steelredB53,467,826,919,410M20x1,51062,928122522302,81534 47.70 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83