norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable diverse applications including those with the highest demands on corrosion resistance
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.

Stainless steel version A2:
Threaded sleeve 1.4305.
Hardened indexing pin 1.4034.
Not hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Mushroom grip thermoplastic, dark grey or traffic red RAL3020.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel A2 version:
threaded sleeve bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings 03089
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_D Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut 219 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-4903Dsteel-hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 9.76 €
03089-4004Dsteel-hardenedblack grey RAL 70214M8x11838,515613410131612  8.81 €
03089-4105Dsteel-hardenedblack grey RAL 70215M10x12143,517715513171,3512  9.33 €
03089-4206Dsteel-hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  10.38 €
03089-4308Dsteel-hardenedblack grey RAL 70218M16x1,53368261023819242,31535  12.51 €
03089-4410Dsteel-hardenedblack grey RAL 702110M20x1,533742812251022302,81534 14.16 €
03089-4412Dsteel-hardenedblack grey RAL 702112M20x1,533782814251222302,81539 20.02 €
03089-4516Dsteel-hardenedblack grey RAL 702116M24x240963218281627363,22046 27.83 €
03089-490384Dsteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 9.76 €
03089-400484Dsteel-hardenedtraffic red RAL 30204M8x11838,515613410131612 8.81 €
03089-410584Dsteel-hardenedtraffic red RAL 30205M10x12143,517715513171,3512 9.33 €
03089-420684Dsteel-hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 10.38 €
03089-430884Dsteel-hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 12.51 €
03089-441084Dsteel-hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 14.16 €
03089-441284Dsteel-hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 20.02 €
03089-451684Dsteel-hardenedtraffic red RAL 302016M24x240963218281627363,22046 27.83 €
03089-04903Dstainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 14.87 €
03089-04004Dstainless steel1.4034hardenedblack grey RAL 70214M8x11838,515613410131612  13.12 €
03089-04105Dstainless steel1.4034hardenedblack grey RAL 70215M10x12143,517715513171,3512  14.20 €
03089-04206Dstainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  16.72 €
03089-04308Dstainless steel1.4034hardenedblack grey RAL 70218M16x1,53368261023819242,31535  22.80 €
03089-04410Dstainless steel1.4034hardenedblack grey RAL 702110M20x1,533742812251022302,81534 25.35 €
03089-04412Dstainless steel1.4034hardenedblack grey RAL 702112M20x1,533782814251222302,81539 37.17 €
03089-04516Dstainless steel1.4034hardenedblack grey RAL 702116M24x240963218281627363,22046 52.82 €
03089-0490384Dstainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 14.87 €
03089-0400484Dstainless steel1.4034hardenedtraffic red RAL 30204M8x11838,515613410131612 13.12 €
03089-0410584Dstainless steel1.4034hardenedtraffic red RAL 30205M10x12143,517715513171,3512 14.20 €
03089-0420684Dstainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 16.72 €
03089-0430884Dstainless steel1.4034hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 22.80 €
03089-0441084Dstainless steel1.4034hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 25.35 €
03089-0441284Dstainless steel1.4034hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 37.17 €
03089-0451684Dstainless steel1.4034hardenedtraffic red RAL 302016M24x240963218281627363,22046 52.82 €
03089-14903Dstainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 14.87 €
03089-14004Dstainless steel1.4305not hardenedblack grey RAL 70214M8x11838,515613410131612  13.12 €
03089-14105Dstainless steel1.4305not hardenedblack grey RAL 70215M10x12143,517715513171,3512  14.20 €
03089-14206Dstainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  16.72 €
03089-14308Dstainless steel1.4305not hardenedblack grey RAL 70218M16x1,53368261023819242,31535  22.80 €
03089-14410Dstainless steel1.4305not hardenedblack grey RAL 702110M20x1,533742812251022302,81534 25.35 €
03089-14412Dstainless steel1.4305not hardenedblack grey RAL 702112M20x1,533782814251222302,81539 37.17 €
03089-14516Dstainless steel1.4305not hardenedblack grey RAL 702116M24x240963218281627363,22046 52.82 €
03089-1490384Dstainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 14.87 €
03089-1400484Dstainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,515613410131612 13.12 €
03089-1410584Dstainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,517715513171,3512 14.20 €
03089-1420684Dstainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 16.72 €
03089-1430884Dstainless steel1.4305not hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 22.80 €
03089-1441084Dstainless steel1.4305not hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 25.35 €
03089-1441284Dstainless steel1.4305not hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 37.17 €
03089-1451684Dstainless steel1.4305not hardenedtraffic red RAL 302016M24x240963218281627363,22046 52.82 €
03089-64903Dstainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,58100,836,5 17.84 €
03089-64004Dstainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,515613410131715,5 15.74 €
03089-64105Dstainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,517715513171,3412,5 17.04 €
03089-64206Dstainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,720817614191,8714,5 20.06 €
03089-64308Dstainless steel1.4404nickel-platedblack grey RAL 70218M16x1,53368261023819242,31535 27.37 €
03089-64410Dstainless steel1.4404nickel-platedblack grey RAL 702110M20x1,533742812251022302,81530 30.42 €
03089-64412Dstainless steel1.4404nickel-platedblack grey RAL 702112M20x1,533782814251222302,81539 39.03 €
03089-64516Dstainless steel1.4404nickel-platedblack grey RAL 702116M24x240963218281627363,22040 58.10 €
03089-6490384Dstainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,58100,836,5 17.84 €
03089-6400484Dstainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,515613410131715,5 15.74 €
03089-6410584Dstainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,517715513171,3412,5 17.04 €
03089-6420684Dstainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,720817614191,8714,5 20.06 €
03089-6430884Dstainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,53368261023819242,31535 27.37 €
03089-6441084Dstainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,533742812251022302,81530 30.42 €
03089-6441284Dstainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,533782814251222302,81539 39.03 €
03089-6451684Dstainless steel1.4404nickel-platedtraffic red RAL 302016M24x240963218281627363,22040 58.10 €
03089-74903Dstainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,58100,836,5 17.84 €
03089-74004Dstainless steel1.4404brightblack grey RAL 70214M8x11838,515613410131715,5 15.74 €
03089-74105Dstainless steel1.4404brightblack grey RAL 70215M10x12143,517715513171,3412,5 17.04 €
03089-74206Dstainless steel1.4404brightblack grey RAL 70216M12x1,52551,720817614191,8714,5 20.06 €
03089-74308Dstainless steel1.4404brightblack grey RAL 70218M16x1,53368261023819242,31535 27.37 €
03089-74410Dstainless steel1.4404brightblack grey RAL 702110M20x1,533742812251022302,81530 30.42 €
03089-74412Dstainless steel1.4404brightblack grey RAL 702112M20x1,533782814251222302,81539 39.03 €
03089-74516Dstainless steel1.4404brightblack grey RAL 702116M24x240963218281627363,22040 58.10 €
03089-7490384Dstainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,58100,836,5 17.84 €
03089-7400484Dstainless steel1.4404brighttraffic red RAL 30204M8x11838,515613410131715,5 15.74 €
03089-7410584Dstainless steel1.4404brighttraffic red RAL 30205M10x12143,517715513171,3412,5 17.04 €
03089-7420684Dstainless steel1.4404brighttraffic red RAL 30206M12x1,52551,720817614191,8714,5 20.06 €
03089-7430884Dstainless steel1.4404brighttraffic red RAL 30208M16x1,53368261023819242,31535 27.37 €
03089-7441084Dstainless steel1.4404brighttraffic red RAL 302010M20x1,533742812251022302,81530 30.42 €
03089-7441284Dstainless steel1.4404brighttraffic red RAL 302012M20x1,533782814251222302,81539 39.03 €
03089-7451684Dstainless steel1.4404brighttraffic red RAL 302016M24x240963218281627363,22040 58.10 €
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
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83