norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable diverse applications including those with the highest demands on corrosion resistance
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.

Stainless steel version A2:
Threaded sleeve 1.4305.
Hardened indexing pin 1.4034.
Not hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Mushroom grip thermoplastic, dark grey or traffic red RAL3020.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel A2 version:
threaded sleeve bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings 03089
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_A Indexing plungers, steel or stainless steel with plastic mushroom grip 208 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-1903Asteel-hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 7.69 €
03089-1004Asteel-hardenedblack grey RAL 70214M8x11838,5156134101612  6.93 €
03089-1105Asteel-hardenedblack grey RAL 70215M10x12143,5177155131,3512  7.34 €
03089-1206Asteel-hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  8.15 €
03089-1308Asteel-hardenedblack grey RAL 70218M16x1,533682610238192,31535  10.48 €
03089-1410Asteel-hardenedblack grey RAL 702110M20x1,5337428122510222,81534 10.60 €
03089-1412Asteel-hardenedblack grey RAL 702112M20x1,5337828142512222,81539 15.01 €
03089-1516Asteel-hardenedblack grey RAL 702116M24x2409632182816273,22046 20.84 €
03089-190384Asteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 7.69 €
03089-100484Asteel-hardenedtraffic red RAL 30204M8x11838,5156134101612 6.93 €
03089-110584Asteel-hardenedtraffic red RAL 30205M10x12143,5177155131,3512 7.34 €
03089-120684Asteel-hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 8.15 €
03089-130884Asteel-hardenedtraffic red RAL 30208M16x1,533682610238192,31535 10.48 €
03089-141084Asteel-hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 10.60 €
03089-141284Asteel-hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 15.01 €
03089-151684Asteel-hardenedtraffic red RAL 302016M24x2409632182816273,22046 20.84 €
03089-01903Astainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 12.51 €
03089-01004Astainless steel1.4034hardenedblack grey RAL 70214M8x11838,5156134101612  10.64 €
03089-01105Astainless steel1.4034hardenedblack grey RAL 70215M10x12143,5177155131,3512  11.95 €
03089-01206Astainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  14.09 €
03089-01308Astainless steel1.4034hardenedblack grey RAL 70218M16x1,533682610238192,31535  18.69 €
03089-01410Astainless steel1.4034hardenedblack grey RAL 702110M20x1,5337428122510222,81534 19.16 €
03089-01412Astainless steel1.4034hardenedblack grey RAL 702112M20x1,5337828142512222,81539 28.07 €
03089-01516Astainless steel1.4034hardenedblack grey RAL 702116M24x2409632182816273,22046 39.92 €
03089-0190384Astainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 12.51 €
03089-0100484Astainless steel1.4034hardenedtraffic red RAL 30204M8x11838,5156134101612 10.64 €
03089-0110584Astainless steel1.4034hardenedtraffic red RAL 30205M10x12143,5177155131,3512 11.95 €
03089-0120684Astainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 14.09 €
03089-0130884Astainless steel1.4034hardenedtraffic red RAL 30208M16x1,533682610238192,31535 18.69 €
03089-0141084Astainless steel1.4034hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 19.16 €
03089-0141284Astainless steel1.4034hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 28.07 €
03089-0151684Astainless steel1.4034hardenedtraffic red RAL 302016M24x2409632182816273,22046 39.92 €
03089-11903Astainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 12.51 €
03089-11004Astainless steel1.4305not hardenedblack grey RAL 70214M8x11838,5156134101612  10.64 €
03089-11105Astainless steel1.4305not hardenedblack grey RAL 70215M10x12143,5177155131,3512  11.95 €
03089-11206Astainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  14.09 €
03089-11308Astainless steel1.4305not hardenedblack grey RAL 70218M16x1,533682610238192,31535  18.69 €
03089-11410Astainless steel1.4305not hardenedblack grey RAL 702110M20x1,5337428122510222,81534 19.16 €
03089-11412Astainless steel1.4305not hardenedblack grey RAL 702112M20x1,5337828142512222,81539 28.07 €
03089-11516Astainless steel1.4305not hardenedblack grey RAL 702116M24x2409632182816273,22046 39.92 €
03089-1190384Astainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 12.51 €
03089-1100484Astainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,5156134101612 10.64 €
03089-1110584Astainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,5177155131,3512 11.95 €
03089-1120684Astainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 14.09 €
03089-1130884Astainless steel1.4305not hardenedtraffic red RAL 30208M16x1,533682610238192,31535 18.69 €
03089-1141084Astainless steel1.4305not hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 19.16 €
03089-1141284Astainless steel1.4305not hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 28.07 €
03089-1151684Astainless steel1.4305not hardenedtraffic red RAL 302016M24x2409632182816273,22046 39.92 €
03089-61903Astainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,580,836,5 15.01 €
03089-61004Astainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,5156134101715,5 12.78 €
03089-61105Astainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,5177155131,3412,5 14.34 €
03089-61206Astainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,7208176141,8714,5 16.91 €
03089-61308Astainless steel1.4404nickel-platedblack grey RAL 70218M16x1,533682610238192,31535 22.43 €
03089-61410Astainless steel1.4404nickel-platedblack grey RAL 702110M20x1,5337428122510222,81530 22.99 €
03089-61412Astainless steel1.4404nickel-platedblack grey RAL 702112M20x1,5337828142512222,81539 29.47 €
03089-61516Astainless steel1.4404nickel-platedblack grey RAL 702116M24x2409632182816273,22040 43.92 €
03089-6190384Astainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,580,836,5 15.01 €
03089-6100484Astainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,5156134101715,5 12.78 €
03089-6110584Astainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,5177155131,3412,5 14.34 €
03089-6120684Astainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,7208176141,8714,5 16.91 €
03089-6130884Astainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,533682610238192,31535 22.43 €
03089-6141084Astainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,5337428122510222,81530 22.99 €
03089-6141284Astainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,5337828142512222,81539 29.47 €
03089-6151684Astainless steel1.4404nickel-platedtraffic red RAL 302016M24x2409632182816273,22040 43.92 €
03089-71903Astainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,580,836,5 15.01 €
03089-71004Astainless steel1.4404brightblack grey RAL 70214M8x11838,5156134101715,5 12.78 €
03089-71105Astainless steel1.4404brightblack grey RAL 70215M10x12143,5177155131,3412,5 14.34 €
03089-71206Astainless steel1.4404brightblack grey RAL 70216M12x1,52551,7208176141,8714,5 16.91 €
03089-71308Astainless steel1.4404brightblack grey RAL 70218M16x1,533682610238192,31535 22.43 €
03089-71410Astainless steel1.4404brightblack grey RAL 702110M20x1,5337428122510222,81530 22.99 €
03089-71412Astainless steel1.4404brightblack grey RAL 702112M20x1,5337828142512222,81539 29.47 €
03089-71516Astainless steel1.4404brightblack grey RAL 702116M24x2409632182816273,22040 43.92 €
03089-7190384Astainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,580,836,5 15.01 €
03089-7100484Astainless steel1.4404brighttraffic red RAL 30204M8x11838,5156134101715,5 12.78 €
03089-7110584Astainless steel1.4404brighttraffic red RAL 30205M10x12143,5177155131,3412,5 14.34 €
03089-7120684Astainless steel1.4404brighttraffic red RAL 30206M12x1,52551,7208176141,8714,5 16.91 €
03089-7130884Astainless steel1.4404brighttraffic red RAL 30208M16x1,533682610238192,31535 22.43 €
03089-7141084Astainless steel1.4404brighttraffic red RAL 302010M20x1,5337428122510222,81530 22.99 €
03089-7141284Astainless steel1.4404brighttraffic red RAL 302012M20x1,5337828142512222,81539 29.47 €
03089-7151684Astainless steel1.4404brighttraffic red RAL 302016M24x2409632182816273,22040 43.92 €
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
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83