norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version:
Indexing pin hardened:
Threaded sleeve and indexing pin free-cutting steel

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305
Indexing pin 1.4034.

Mushroom knob black grey thermoplastic.
Thread lock blue polyamide.
Version:Steel version:
indexing pin hardened, ground and black oxidised.

Stainless steel version:
indexing pin hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form CP is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
The thread lock enables the plunger to be screwed in to the exact depth required, no spacer ring is required.
The thread lock is a gripping polyamide coating that is applied punctiform (spot).
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_CP Indexing plungers, steel or stainless steel with plastic mushroom grip, thread lock and locking slot 182 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, thread lock and locking slot

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
FormDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-9390303089-093903CP3M6x0,751431,5125103,580,84,510
03089-9300403089-093004CP4M8x11838,5156134101612
03089-9310503089-093105CP5M10x12143,5177155131,3512
03089-9320603089-093206CP6M12x1,52551,7208176141,8614
03089-9330803089-093308CP8M16x1,533682610238192,31535
03089-9341003089-093410CP10M20x1,5337428122510222,81534
03089-9341203089-093412CP12M20x1,5337828142512222,81539
03089-9351603089-093516CP16M24x2409632182816273,22046
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83