|
|
03089_DIndexing plungers, steel or stainless steel, with plastic... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.
Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03089-24105 | D | steel | hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 17 | 1,3 | 5 | 16 | | | 9.49 € | | 03089-24206 | D | steel | hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 19 | 1,8 | 6 | 18 | | | 10.59 € | | 03089-24308 | D | steel | hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 24 | 2,3 | 15 | 45 | | | 12.82 € | | 03089-204105 | D | stainless steel | hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 17 | 1,3 | 5 | 16 | | | 14.41 € | | 03089-204206 | D | stainless steel | hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 19 | 1,8 | 6 | 18 | | | 16.97 € | | 03089-204308 | D | stainless steel | hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 24 | 2,3 | 15 | 45 | | | 23.16 € | | 03089-214105 | D | stainless steel | not hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 17 | 1,3 | 5 | 16 | | | 14.41 € | | 03089-214206 | D | stainless steel | not hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 19 | 1,8 | 6 | 18 | | | 16.97 € | | 03089-214308 | D | stainless steel | not hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 24 | 2,3 | 15 | 45 | | | 23.16 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|