norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel with plastic mushroom grip, extended indexing pin and locknut
03089_B

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_B Indexing plungers, steel or stainless steel with plastic mushroom grip, extended indexing pin and locknut 133 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, extended indexing pin and locknut

Item selection/filter

Overview of items (compressed)
Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-22903Bsteelhardened3M6x0,7514331251058100,84,512 8.14 €
03089-22004Bsteelhardened4M8x11840,515613610131615  7.36 €
03089-22105Bsteelhardened5M10x12146,517715813171,3516  7.80 €
03089-22206Bsteelhardened6M12x1,52554,720817914191,8618  8.68 €
03089-22308Bsteelhardened8M16x1,533722610231219242,31545  10.79 €
03089-22410Bsteelhardened10M20x1,533792812251522302,81543 11.28 €
03089-22412Bsteelhardened12M20x1,533842814251822302,81551 15.96 €
03089-22516Bsteelhardened16M24x2401043218282427363,22060 21.18 €
03089-202903Bstainless steelhardened3M6x0,7514331251058100,84,512 14.02 €
03089-202004Bstainless steelhardened4M8x11840,515613610131615  11.95 €
03089-202105Bstainless steelhardened5M10x12146,517715813171,3516  13.40 €
03089-202206Bstainless steelhardened6M12x1,52554,720817914191,8618  15.72 €
03089-202308Bstainless steelhardened8M16x1,533722610231219242,31545  19.96 €
03089-202410Bstainless steelhardened10M20x1,533792812251522302,81543 20.83 €
03089-202412Bstainless steelhardened12M20x1,533842814251822302,81551 30.54 €
03089-202516Bstainless steelhardened16M24x2401043218282427363,22060 43.37 €
03089-212903Bstainless steelnot hardened3M6x0,7514331251058100,84,512 14.02 €
03089-212004Bstainless steelnot hardened4M8x11840,515613610131615  11.95 €
03089-212105Bstainless steelnot hardened5M10x12146,517715813171,3516  13.40 €
03089-212206Bstainless steelnot hardened6M12x1,52554,720817914191,8618  15.72 €
03089-212308Bstainless steelnot hardened8M16x1,533722610231219242,31545  19.96 €
03089-212410Bstainless steelnot hardened10M20x1,533792812251522302,81543 20.83 €
03089-212412Bstainless steelnot hardened12M20x1,533842814251822302,81551 30.54 €
03089-212516Bstainless steelnot hardened16M24x2401043218282427363,22060 43.37 €
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
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83