norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locking slot
03089_C

Indexing plungers, steel or stainless steel, short version with...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8

Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip thermoplastic, black-grey or traffic red RAL 3020.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_C Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locking slot 182 kB

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-7903Csteelhardenedblack grey RAL 70213M6x0,751425,5653,580,8410 10.82 €
03089-7004Csteelhardenedblack grey RAL 70214M8x11829,5664101412  10.28 €
03089-7105Csteelhardenedblack grey RAL 70215M10x12134,5875131,3512  9.79 €
03089-7206Csteelhardenedblack grey RAL 70216M12x1,52541,71086141,8614  10.55 €
03089-7308Csteelhardenedblack grey RAL 70218M16x1,5335412108192,31428  12.52 €
03089-7410Csteelhardenedblack grey RAL 702110M20x1,53361151210222,81532 20.40 €
03089-790384Csteelhardenedred RAL 30203M6x0,751425,5653,580,8410 10.82 €
03089-700484Csteelhardenedred RAL 30204M8x11829,5664101412 10.28 €
03089-710584Csteelhardenedred RAL 30205M10x12134,5875131,3512 9.79 €
03089-720684Csteelhardenedred RAL 30206M12x1,52541,71086141,8614 10.55 €
03089-730884Csteelhardenedred RAL 30208M16x1,5335412108192,31428 12.52 €
03089-741084Csteelhardenedred RAL 302010M20x1,53361151210222,81532 20.40 €
03089-17903Cstainless steelnot hardenedblack grey RAL 70213M6x0,751425,5653,580,8410 15.76 €
03089-17004Cstainless steelnot hardenedblack grey RAL 70214M8x11829,5664101412  15.08 €
03089-17105Cstainless steelnot hardenedblack grey RAL 70215M10x12134,5875131,3512  14.36 €
03089-17206Cstainless steelnot hardenedblack grey RAL 70216M12x1,52541,71086141,8614  16.51 €
03089-17308Cstainless steelnot hardenedblack grey RAL 70218M16x1,5335412108192,31428  22.29 €
03089-17410Cstainless steelnot hardenedblack grey RAL 702110M20x1,53361151210222,81532 42.04 €
03089-1790384Cstainless steelnot hardenedred RAL 30203M6x0,751425,5653,580,8410 15.76 €
03089-1700484Cstainless steelnot hardenedred RAL 30204M8x11829,5664101412 15.08 €
03089-1710584Cstainless steelnot hardenedred RAL 30205M10x12134,5875131,3512 14.36 €
03089-1720684Cstainless steelnot hardenedred RAL 30206M12x1,52541,71086141,8614 16.51 €
03089-1730884Cstainless steelnot hardenedred RAL 30208M16x1,5335412108192,31428 22.29 €
03089-1741084Cstainless steelnot hardenedred RAL 302010M20x1,53361151210222,81532 42.04 €
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
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83