|
|
03089_BIndexing plungers, steel or stainless steel, short version with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8
Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom grip thermoplastic, black-grey or traffic red RAL 3020. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin not hardened, ground, bright.Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Surface finish body | Component colour | D | D1 | D2 | L | L1 | L2 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03089-6903 | B | steel | hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 4 | 10 | | | 8.18 € | | 03089-6004 | B | steel | hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 4 | 12 | | | 7.80 € | | 03089-6105 | B | steel | hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 7.44 € | | 03089-6206 | B | steel | hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 8.20 € | | 03089-6308 | B | steel | hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 14 | 28 | | | 10.29 € | | 03089-6410 | B | steel | hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 30 | 2,8 | 15 | 32 | | | 15.47 € | | 03089-690384 | B | steel | hardened | red RAL 3020 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 4 | 10 | | | 8.18 € | | 03089-600484 | B | steel | hardened | red RAL 3020 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 4 | 12 | | | 7.80 € | | 03089-610584 | B | steel | hardened | red RAL 3020 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 7.44 € | | 03089-620684 | B | steel | hardened | red RAL 3020 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 8.20 € | | 03089-630884 | B | steel | hardened | red RAL 3020 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 14 | 28 | | | 10.29 € | | 03089-641084 | B | steel | hardened | red RAL 3020 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 30 | 2,8 | 15 | 32 | | | 15.47 € | | 03089-16903 | B | stainless steel | not hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 4 | 10 | | | 13.89 € | | 03089-16004 | B | stainless steel | not hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 4 | 12 | | | 13.27 € | | 03089-16105 | B | stainless steel | not hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 12.63 € | | 03089-16206 | B | stainless steel | not hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 14.96 € | | 03089-16308 | B | stainless steel | not hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 14 | 28 | | | 19.61 € | | 03089-16410 | B | stainless steel | not hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 30 | 2,8 | 15 | 32 | | | 32.75 € | | 03089-1690384 | B | stainless steel | not hardened | red RAL 3020 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 4 | 10 | | | 13.89 € | | 03089-1600484 | B | stainless steel | not hardened | red RAL 3020 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 4 | 12 | | | 13.27 € | | 03089-1610584 | B | stainless steel | not hardened | red RAL 3020 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 5 | 12 | | | 12.63 € | | 03089-1620684 | B | stainless steel | not hardened | red RAL 3020 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 14 | | | 14.96 € | | 03089-1630884 | B | stainless steel | not hardened | red RAL 3020 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 14 | 28 | | | 19.61 € | | 03089-1641084 | B | stainless steel | not hardened | red RAL 3020 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 30 | 2,8 | 15 | 32 | | | 32.75 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|