norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip
03089_A

Indexing plungers, steel or stainless steel, short version with...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8

Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip thermoplastic, black-grey or traffic red RAL 3020.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_A Indexing plungers, steel or stainless steel, short version with plastic mushroom grip 194 kB

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-5903Asteelhardenedblack grey RAL 70213M6x0,751425,5653,580,8410 8.27 €
03089-5004Asteelhardenedblack grey RAL 70214M8x11829,5664101412  7.89 €
03089-5105Asteelhardenedblack grey RAL 70215M10x12134,5875131,3512  7.50 €
03089-5206Asteelhardenedblack grey RAL 70216M12x1,52541,71086141,8614  8.31 €
03089-5308Asteelhardenedblack grey RAL 70218M16x1,5335412108192,31428  10.48 €
03089-5410Asteelhardenedblack grey RAL 702110M20x1,53361151210222,81532 15.78 €
03089-590384Asteelhardenedred RAL 30203M6x0,751425,5653,580,8410 8.27 €
03089-500484Asteelhardenedred RAL 30204M8x11829,5664101412 7.89 €
03089-510584Asteelhardenedred RAL 30205M10x12134,5875131,3512 7.50 €
03089-520684Asteelhardenedred RAL 30206M12x1,52541,71086141,8614 8.31 €
03089-530884Asteelhardenedred RAL 30208M16x1,5335412108192,31428 10.48 €
03089-541084Asteelhardenedred RAL 302010M20x1,53361151210222,81532 15.78 €
03089-15903Astainless steelnot hardenedblack grey RAL 70213M6x0,751425,5653,580,8410 13.44 €
03089-15004Astainless steelnot hardenedblack grey RAL 70214M8x11829,5664101412  12.88 €
03089-15105Astainless steelnot hardenedblack grey RAL 70215M10x12134,5875131,3512  12.22 €
03089-15206Astainless steelnot hardenedblack grey RAL 70216M12x1,52541,71086141,8614  14.62 €
03089-15308Astainless steelnot hardenedblack grey RAL 70218M16x1,5335412108192,31428  18.76 €
03089-15410Astainless steelnot hardenedblack grey RAL 702110M20x1,53361151210222,81532 32.64 €
03089-1590384Astainless steelnot hardenedred RAL 30203M6x0,751425,5653,580,8410 13.44 €
03089-1500484Astainless steelnot hardenedred RAL 30204M8x11829,5664101412 12.88 €
03089-1510584Astainless steelnot hardenedred RAL 30205M10x12134,5875131,3512 12.22 €
03089-1520684Astainless steelnot hardenedred RAL 30206M12x1,52541,71086141,8614 14.62 €
03089-1530884Astainless steelnot hardenedred RAL 30208M16x1,5335412108192,31428 18.76 €
03089-1541084Astainless steelnot hardenedred RAL 302010M20x1,53361151210222,81532 32.64 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83