norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.
Version:Grip black grey.
Stainless steel bright.
Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Advantages:Wide connections possible.
The pin length does not need to be coordinated with the component width.
On request:Other pin lengths.Accessory:Adapter bushes for ball lock pins with head lock 03425
Safety spiral cable 03199
Retaining cable with eyelet 03199
Key ring 03199
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03420-10 Ball lock pins with plastic L-grip and head-end lock 103 kB

Drawings

Ball lock pins with plastic L-grip and head-end lock

Item selection/filter

Order No.BD

D1D2D3D4D5LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03420-10-10260505017,639,355,513,2261,53472519,250510 25.16 €
03420-10-10260510017,639,355,513,2261,53972519,2100510 25.96 €
03420-10-10260515017,639,355,513,2261,531472519,2150510 26.13 €
03420-10-10260605017,639,366,8513,22623472519,250614 25.66 €
03420-10-10260610017,639,366,8513,22623972519,2100614 26.50 €
03420-10-10260615017,639,366,8513,226231472519,2150614 26.69 €
03420-10-1035081002352,289,517,335,433,596,53324,2100826 27.47 €
03420-10-1035081502352,289,517,335,433,5146,53324,2150826 27.96 €
03420-10-1035082002352,289,517,335,433,5196,53324,2200826 28.60 €
03420-10-1035101002352,2101217,335,443,596,53324,21001040 28.30 €
03420-10-1035101502352,2101217,335,443,5146,53324,21501040 29.19 €
03420-10-1035102002352,2101217,335,443,5196,53324,22001040 29.68 €
03420-10-1047121503370,21214,526,3474,53,5146,539,528,41501257 32.21 €
03420-10-1047122003370,21214,526,3474,53,5196,539,528,42001257 33.27 €
03420-10-1047122503370,21214,526,3474,53,5246,539,528,42501257 33.91 €
03420-10-1047161503370,2161926,3476,5414639,528,415016100 35.03 €
03420-10-1047162003370,2161926,3476,5419639,528,420016100 36.88 €
03420-10-1047162503370,2161926,3476,5424639,528,425016100 37.92 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83