norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball lock pins with stainless steel mushroom grip and high shear strength
03418

Ball lock pins with stainless steel mushroom grip and high shear...

go back

Item description/product images

DescriptionMaterial:Mushroom knob and push button stainless steel 1.4305.
Pin stainless steel 1.4542.
Balls stainless teel 1.4125.
Compression spring stainless steel 1.4310.
Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

Ball lock pins with high shear strength are identified by a groove marking on the pin.
Advantages:Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Accessory:Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03418 Ball lock pins with stainless steel mushroom grip and high shear strength 159 kB

Drawings

Ball lock pins with stainless steel mushroom grip and high shear strength

Item selection/filter

Order No.DD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03418-119050101955,511105,92515,9524 24.94 €
03418-119050151955,511155,92520,9524 24.94 €
03418-119050201955,511205,92525,9524 24.94 €
03418-119050251955,511255,92530,9524 24.94 €
03418-119050301955,511305,92535,9524 26.27 €
03418-119060101966,8511106,82516,8635 24.94 €
03418-119060151966,8511156,82521,8635 24.94 €
03418-119060201966,8511206,82526,8635 24.94 €
03418-119060251966,8511256,82531,8635 24.94 €
03418-119060301966,8511306,82536,8635 26.53 €
03418-119060351966,8511356,82541,8635 26.53 €
03418-119060401966,8511406,82546,8635 26.53 €
03418-119060451966,8511456,82551,8635 26.53 €
03418-119060501966,8511506,82556,8635 26.53 €
03418-125080202589,514207,83327,8863 27.22 €
03418-125080252589,514257,83332,8863 27.22 €
03418-125080302589,514307,83337,8863 28.93 €
03418-125080352589,514357,83342,8863 28.93 €
03418-125080402589,514407,83347,8863 28.93 €
03418-125080452589,514457,83352,8863 28.93 €
03418-125080502589,514507,83357,8863 28.93 €
03418-1251002025101214208,93328,910100 33.91 €
03418-1251002525101214258,93333,910100 33.91 €
03418-1251003025101214308,93338,910100 36.98 €
03418-1251003525101214358,93343,910100 36.98 €
03418-1251004025101214408,93348,910100 36.98 €
03418-1251004525101214458,93353,910100 36.98 €
03418-1251005025101214508,93358,910100 36.98 €
03418-1251006025101214608,93368,910100 38.89 €
03418-13512025351214,522259,939,534,912144 41.03 €
03418-13512030351214,522309,939,539,912144 42.83 €
03418-13512035351214,522359,939,544,912144 42.83 €
03418-13512040351214,522409,939,549,912144 42.83 €
03418-13512045351214,522459,939,554,912144 42.83 €
03418-13512050351214,522509,939,559,912144 42.83 €
03418-13512060351214,522609,939,569,912144 45.16 €
03418-13512070351214,522709,939,579,912144 45.16 €
03418-13512080351214,522809,939,589,912144 47.82 €
03418-13516030351619223013,139,543,116257 72.76 €
03418-13516035351619223513,139,548,116257 72.76 €
03418-13516040351619224013,139,553,116257 74.01 €
03418-13516045351619224513,139,558,116257 74.01 €
03418-13516050351619225013,139,563,116257 75.00 €
03418-13516060351619226013,139,573,116257 75.89 €
03418-13516070351619227013,139,583,116257 77.28 €
03418-13516080351619228013,139,593,116257 78.48 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83