norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Pin 1.4542 stainless steel.
Grip die-cast aluminium EN-AC 46000.
Push button aluminium EN-AW 2024 T4.
Balls 1.4125 stainless steel.
Spring stainless steel wire.
Version:All stainless steel parts passivated.
Pin hardened to min. 40 HRC.
Grip black anodised.
Push button blue anodised.
Balls hardened to 58 +4 HRC.
Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection. If required, the ball lock pins can be fitted with a retaining cable.

The hardened, high-tensile stainless steel pin permits extreme loads with low wear.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory:Safety spiral cable 03199-10200
Retaining cable with loop 03199-....
Key ring 03199-15/19/23
Bushing for ball lock pins 03197....
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03196 Ball lock pins with aluminium L-grip 152 kB

Drawings

Ball lock pins with aluminium L-grip

Item selection/filter

Overview of items (compressed)
Order No.BD1D2D3D4LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03196-1440501046,755,5411,95,810630,719,316524,4  24.32 €
03196-1440501546,755,5411,95,815630,719,321524,4  24.32 €
03196-1440502046,755,5411,95,820630,719,326524,4  24.32 €
03196-1440502546,755,5411,95,825630,719,331524,4  24.32 €
03196-1440503046,755,5411,95,830630,719,336524,4  24.86 €
03196-1440503546,755,5411,95,835630,719,341524,4  24.86 €
03196-1440504046,755,5411,95,840630,719,346524,4  24.86 €
03196-1440505046,755,5411,95,850630,719,356524,4  25.04 €
03196-1440506046,755,5411,95,860630,719,366524,4  28.12 €
03196-1440507046,755,5411,95,870630,719,376524,4  28.12 €
03196-1440601046,766,9911,95,810730,719,317635,64  22.32 €
03196-1440601546,766,9911,95,815730,719,322635,64  22.32 €
03196-1440602046,766,9911,95,820730,719,327635,64  24.21 €
03196-1440602546,766,9911,95,825730,719,332635,64  24.21 €
03196-1440603046,766,9911,95,830730,719,337635,64  25.75 €
03196-1440603546,766,9911,95,835730,719,342635,64  25.75 €
03196-1440604046,766,9911,95,840730,719,347635,64  25.75 €
03196-1440605046,766,9911,95,850730,719,357635,64  27.28 €
03196-1440606046,766,9911,95,860730,719,367635,64  28.38 €
03196-1440607046,766,9911,95,870730,719,377635,64  28.38 €
03196-1440608046,766,9911,95,880730,719,387635,64  28.38 €
03196-1440801046,789,4211,95,810830,719,318863,8  25.98 €
03196-1440801546,789,4211,95,815830,719,323863,8  25.98 €
03196-1440802046,789,4211,95,820830,719,328863,8  25.98 €
03196-1440802546,789,4211,95,825830,719,333863,8  25.98 €
03196-1440803046,789,4211,95,830830,719,338863,8  28.12 €
03196-1440803546,789,4211,95,835830,719,343863,8  28.12 €
03196-1440804046,789,4211,95,840830,719,348863,8  30.21 €
03196-1440805046,789,4211,95,850830,719,358863,8  30.21 €
03196-1440806046,789,4211,95,860830,719,368863,8  32.36 €
03196-1440807046,789,4211,95,870830,719,378863,8  32.36 €
03196-1440808046,789,4211,95,880830,719,388863,8  32.36 €
03196-1511001554,11011,8614,27,415934,822,12410100,1  27.42 €
03196-1511002054,11011,8614,27,420934,822,12910100,1  27.42 €
03196-1511002554,11011,8614,27,425934,822,13410100,1  27.42 €
03196-1511003054,11011,8614,27,430934,822,13910100,1  31.06 €
03196-1511003554,11011,8614,27,435934,822,14410100,1  31.06 €
03196-1511004054,11011,8614,27,440934,822,14910100,1  31.06 €
03196-1511005054,11011,8614,27,450934,822,15910100,1  31.06 €
03196-1511006054,11011,8614,27,460934,822,16910100,1  36.77 €
03196-1511007054,11011,8614,27,470934,822,17910100,1  36.77 €
03196-1511008054,11011,8614,27,480934,822,18910100,1  36.77 €
03196-1511009054,11011,8614,27,490934,822,19910100,1  38.28 €
03196-1511010054,11011,8614,27,4100934,822,110910100,1  38.28 €
03196-1571202060,21214,4518,310,7201040,625,43012144,06  36.97 €
03196-1571202560,21214,4518,310,7251040,625,43512144,06  36.97 €
03196-1571203060,21214,4518,310,7301040,625,44012144,06  40.58 €
03196-1571203560,21214,4518,310,7351040,625,44512144,06  40.58 €
03196-1571204060,21214,4518,310,7401040,625,45012144,06  40.58 €
03196-1571205060,21214,4518,310,7501040,625,46012144,06  47.53 €
03196-1571206060,21214,4518,310,7601040,625,47012144,06  47.53 €
03196-1571207060,21214,4518,310,7701040,625,48012144,06  47.53 €
03196-1571208060,21214,4518,310,7801040,625,49012144,06  47.53 €
03196-1571209060,21214,4518,310,7901040,625,410012144,06  56.04 €
03196-1571210060,21214,4518,310,71001040,625,411012144,06  56.04 €
03196-1681602568,3161923,913,725144528,23916257,18  54.23 €
03196-1681603068,3161923,913,730144528,24416257,18  62.12 €
03196-1681603568,3161923,913,735144528,24916257,18  62.12 €
03196-1681604068,3161923,913,740144528,25416257,18  62.12 €
03196-1681605068,3161923,913,750144528,26416257,18  62.12 €
03196-1681606068,3161923,913,760144528,27416257,18  70.01 €
03196-1681607068,3161923,913,770144528,28416257,18  70.01 €
03196-1681608068,3161923,913,780144528,29416257,18  70.01 €
03196-1681609068,3161923,913,790144528,210416257,18  77.88 €
03196-1681610068,3161923,913,7100144528,211416257,18  77.88 €
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
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83