norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Metal parts stainless steel.Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.
Corrosion resistant. Option for connecting retaining cable.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory:Safety spiral cable: 03199-10200
Retaining cable with loop: 03199-...
Key Ring 03199-15/19/23
Bushing for ball lock pins 03197....
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03194 Ball lock pins with stainless steel mushroom grip 181 kB

Drawings

Ball lock pins with stainless steel mushroom grip

Item selection/filter

Overview of items (compressed)
Order No.DD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03194-23050102555,51410626,516515  15.01 €
03194-23050152555,51415626,521515  15.30 €
03194-23050202555,51420626,526515  15.58 €
03194-23050252555,51425626,531515  16.73 €
03194-23050302555,51430626,536515  17.02 €
03194-23060102566,851410726,517622  16.03 €
03194-23060152566,851415726,522622  16.55 €
03194-23060202566,851420726,527622  16.93 €
03194-23060252566,851425726,532622  17.28 €
03194-23060302566,851430726,537622  17.96 €
03194-23060352566,851435726,542622  18.38 €
03194-23060402566,851440726,547622  18.76 €
03194-23060452566,851445726,552622  19.57 €
03194-23060502566,851450726,557622  20.04 €
03194-23080202589,51420826,528838  17.10 €
03194-23080252589,51425826,533838  17.46 €
03194-23080302589,51430826,538838  17.80 €
03194-23080352589,51435826,543838  18.19 €
03194-23080402589,51440826,548838  18.54 €
03194-23080452589,51445826,553838  18.88 €
03194-23080502589,51450826,558838  19.24 €
03194-31100203310121920934,6291060  18.23 €
03194-31100253310121925934,6341060  18.52 €
03194-31100303310121930934,6391060  18.87 €
03194-31100353310121935934,6441060  19.18 €
03194-31100403310121940934,6491060  19.50 €
03194-31100453310121945934,6541060  19.83 €
03194-31100503310121950934,6591060  21.22 €
03194-31100603310121960934,6691060  22.92 €
03194-3112025331214,519251034,6351286  22.30 €
03194-3112030331214,519301034,6401286  22.74 €
03194-3112035331214,519351034,6451286  23.20 €
03194-3112040331214,519401034,6501286  23.63 €
03194-3112045331214,519451034,6551286  24.07 €
03194-3112050331214,519501034,6601286  25.01 €
03194-3112060331214,519601034,6701286  26.85 €
03194-3112070331214,519701034,6801286  28.72 €
03194-3112080331214,519801034,6901286  30.75 €
03194-3116030331619203013,334,643,316153  57.93 €
03194-3116035331619203513,334,648,316153  58.41 €
03194-3116040331619204013,334,653,316153  58.85 €
03194-3116045331619204513,334,658,316153  60.51 €
03194-3116050331619205013,334,663,316153  62.15 €
03194-3116060331619206013,334,673,316153  64.46 €
03194-3116070331619207013,334,683,316153  67.59 €
03194-3116080331619208013,334,693,316153  70.64 €
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
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83