norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Locking pins, stainless steel with plastic mushroom grip
03195

Locking pins, stainless steel with plastic mushroom grip

go back

Item description/product images

DescriptionMaterial:Grip thermoplastic.
Steel parts stainless steel.
Version:Grip black.
Stainless steel bright.
Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double-shear (F) = S · τ aB max.
Accessory:Safety spiral cable 03199-10200
Restraining cable with eye 03199-....
Key ring 03199-15/19/23
Bushing for ball lock pins 03197....
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03195 Locking pins, stainless steel with plastic mushroom grip 175 kB

Drawings

Locking pins, stainless steel with plastic mushroom grip

Item selection/filter

Overview of items (compressed)
Order No.DD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03195-25060102566,51410717,717622  10.71 €
03195-25060152566,51415717,722622  11.02 €
03195-25060202566,51420717,727622  11.27 €
03195-25060252566,51425717,732622  11.41 €
03195-25060302566,51430717,737622  11.73 €
03195-25060402566,51440717,747622  12.02 €
03195-25060502566,51450717,757622  12.34 €
03195-25080152588,751415817,723838  11.27 €
03195-25080202588,751420817,728838  11.41 €
03195-25080252588,751425817,733838  11.73 €
03195-25080302588,751430817,738838  12.02 €
03195-25080402588,751440817,748838  12.34 €
03195-25080502588,751450817,758838  12.65 €
03195-33100153310121915924241060  13.89 €
03195-33100203310121920924291060  14.19 €
03195-33100253310121925924341060  14.51 €
03195-33100303310121930924391060  14.85 €
03195-33100403310121940924491060  15.12 €
03195-33100503310121950924591060  15.46 €
03195-3312020331214,519201024301286  16.00 €
03195-3312030331214,519301024401286  16.59 €
03195-3312040331214,519401024501286  17.54 €
03195-3312050331214,519501024601286  18.32 €
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
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83