|
|
03195Locking pins, stainless steel with plastic mushroom grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Grip thermoplastic. Steel parts stainless steel.Version:Grip black. Stainless steel bright.Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.
Shearing force double-shear (F) = S · τ aB max.Accessory:Safety spiral cable 03199-10200 Restraining cable with eye 03199-.... Key ring 03199-15/19/23 Bushing for ball lock pins 03197....Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | D3 | L | L1 | L2 | L5 | Receiving hole H11 | Shearing force double shear max.kN | CAD | Acc. | Price | Order |
---|
03195-2506010 | 25 | 6 | 6,5 | 14 | 10 | 7 | 17,7 | 17 | 6 | 22 | | | 11.07 € | | 03195-2506015 | 25 | 6 | 6,5 | 14 | 15 | 7 | 17,7 | 22 | 6 | 22 | | | 11.40 € | | 03195-2506020 | 25 | 6 | 6,5 | 14 | 20 | 7 | 17,7 | 27 | 6 | 22 | | | 11.65 € | | 03195-2506025 | 25 | 6 | 6,5 | 14 | 25 | 7 | 17,7 | 32 | 6 | 22 | | | 11.80 € | | 03195-2506030 | 25 | 6 | 6,5 | 14 | 30 | 7 | 17,7 | 37 | 6 | 22 | | | 12.13 € | | 03195-2506040 | 25 | 6 | 6,5 | 14 | 40 | 7 | 17,7 | 47 | 6 | 22 | | | 12.43 € | | 03195-2506050 | 25 | 6 | 6,5 | 14 | 50 | 7 | 17,7 | 57 | 6 | 22 | | | 12.75 € | | 03195-2508015 | 25 | 8 | 8,75 | 14 | 15 | 8 | 17,7 | 23 | 8 | 38 | | | 11.65 € | | 03195-2508020 | 25 | 8 | 8,75 | 14 | 20 | 8 | 17,7 | 28 | 8 | 38 | | | 11.80 € | | 03195-2508025 | 25 | 8 | 8,75 | 14 | 25 | 8 | 17,7 | 33 | 8 | 38 | | | 12.13 € | | 03195-2508030 | 25 | 8 | 8,75 | 14 | 30 | 8 | 17,7 | 38 | 8 | 38 | | | 12.43 € | | 03195-2508040 | 25 | 8 | 8,75 | 14 | 40 | 8 | 17,7 | 48 | 8 | 38 | | | 12.75 € | | 03195-2508050 | 25 | 8 | 8,75 | 14 | 50 | 8 | 17,7 | 58 | 8 | 38 | | | 13.08 € | | 03195-3310015 | 33 | 10 | 12 | 19 | 15 | 9 | 24 | 24 | 10 | 60 | | | 14.36 € | | 03195-3310020 | 33 | 10 | 12 | 19 | 20 | 9 | 24 | 29 | 10 | 60 | | | 14.67 € | | 03195-3310025 | 33 | 10 | 12 | 19 | 25 | 9 | 24 | 34 | 10 | 60 | | | 15.01 € | | 03195-3310030 | 33 | 10 | 12 | 19 | 30 | 9 | 24 | 39 | 10 | 60 | | | 15.35 € | | 03195-3310040 | 33 | 10 | 12 | 19 | 40 | 9 | 24 | 49 | 10 | 60 | | | 15.64 € | | 03195-3310050 | 33 | 10 | 12 | 19 | 50 | 9 | 24 | 59 | 10 | 60 | | | 15.99 € | | 03195-3312020 | 33 | 12 | 14,5 | 19 | 20 | 10 | 24 | 30 | 12 | 86 | | | 16.54 € | | 03195-3312030 | 33 | 12 | 14,5 | 19 | 30 | 10 | 24 | 40 | 12 | 86 | | | 17.16 € | | 03195-3312040 | 33 | 12 | 14,5 | 19 | 40 | 10 | 24 | 50 | 12 | 86 | | | 18.14 € | | 03195-3312050 | 33 | 12 | 14,5 | 19 | 50 | 10 | 24 | 60 | 12 | 86 | | | 18.94 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|