norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Sleeve blue electro zinc-plated.
Washer, hardened and burnished.
Note:Depending on the circumstances, the pressure pin can be fabricated by the customer and screwed into the threaded hole of the receiving washer.
Utilizing stroke (S) and the corresponding length (L), lateral pressure (F) can be achieved.
In addition, Form B is equipped with a seal to prevent chips and dirt from entering.
Drawing reference:
1) assembly tool
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03336_B Lateral spring plungers with threaded sleeve, without thrust pin, Form B, with seal 239 kB

Drawings

Lateral spring plungers with threaded sleeve, without thrust pin, Form B, with seal

Item selection/filter

Overview of items (compressed)
Order No.FormDD1KLL1±SSWF
ca.N
Order No.
assembly
tool
CADAcc.PriceOrder
03336-2020X12BM12M42x60°11,541,6102003334-06  8.73 €
03336-2020X20BM12M42x60°1941,6102003334-06  9.15 €
03336-2020X27BM12M42x60°26,541,6102003334-06  9.57 €
03336-2050X12BM12M42x60°11,541,6105003334-06  8.73 €
03336-2050X20BM12M42x60°1941,6105003334-06  9.15 €
03336-2050X27BM12M42x60°26,541,6105003334-06  9.57 €
03336-2100X12BM12M42x60°11,541,61010003334-06  8.73 €
03336-2100X20BM12M42x60°1941,61010003334-06  9.15 €
03336-2100X27BM12M42x60°26,541,61010003334-06  9.57 €
03336-2040X12BM12M42x60°11,57,52104003334-06  9.15 €
03336-2040X20BM12M42x60°197,52104003334-06  9.57 €
03336-2040X27BM12M42x60°26,57,52104003334-06  9.96 €
03336-2075X12BM12M42x60°11,57,52107503334-06  9.15 €
03336-2075X20BM12M42x60°197,52107503334-06  9.57 €
03336-2075X27BM12M42x60°26,57,52107503334-06  9.96 €
03336-2150X12BM12M42x60°11,57,521010003334-06  9.15 €
03336-2150X20BM12M42x60°197,521010003334-06  9.57 €
03336-2150X27BM12M42x60°26,57,521010003334-06  9.96 €
03336-2100X16BM18X1,5M62,5x60°1811,53,21610003334-10  9.57 €
03336-2100X29BM18X1,5M62,5x60°31,511,53,21610003334-10  10.37 €
03336-2100X43BM18X1,5M62,5x60°4511,53,21610003334-10  11.16 €
03336-2200X16BM18X1,5M62,5x60°1811,53,21615003334-10  9.57 €
03336-2200X29BM18X1,5M62,5x60°31,511,53,21615003334-10  10.37 €
03336-2200X43BM18X1,5M62,5x60°4511,53,21615003334-10  11.16 €
03336-2300X16BM18X1,5M62,5x60°1811,53,21620003334-10  9.57 €
03336-2300X29BM18X1,5M62,5x60°31,511,53,21620003334-10  10.37 €
03336-2300X43BM18X1,5M62,5x60°4511,53,21620003334-10  11.16 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Colombia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83