norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grease nipples conical head DIN 71412, Form E, 90°, square
97940_E

Grease nipples conical head DIN 71412, Form E, 90°, square

go back

Item description/product images

DescriptionMaterial:Steel.Version:Steel hardened to min. 550 HV 1 and electro zinc-plated.Note:The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97940_E Grease nipples conical head DIN 71412, Form E, 90°, square 168 kB

Drawings

Grease nipples conical head DIN 71412, Form E, 90°, square

Item selection/filter

Order No.FormForm definitionMain
material
ADL
max.
L1SWCADAcc.PriceOrder
97940-1506100Eangled 90° with squaresteel14M6X1185,59 on request
97940-1508100Eangled 90° with squaresteel14M8X1185,59 on request
97940-1508125Eangled 90° with squaresteel14M8X1,25185,59 on request
97940-1510100Eangled 90° with squaresteel15M10X1185,511 on request
97940-1518Eangled 90° with squaresteel15R1/8185,511 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83