|
Item description/product images |
|
|
DescriptionMaterial:Container: high-density polyethylene (HDPE). Pump head: special acid and lye resistant plastic. By universal version polyamide. Nozzle: acid and lye resistant polypropylene. By universal version polyamide. Valve stem: acid and lye resistant stainless steel. By universal version brass. Spring: stainless steel. Seals: Viton® (FKM).Version:Container: white, transparent.Note:Pump spray bottle for professional work.
Pressure is built up in the container by pumping. Light thumb pressure on the spray button is sufficient for a constant spray jet. Maximum operating pressure: 2.5 bar. With combined overpressure and bleed valve.
Container made of transparent HDPE with ml scale. High stand stability and large inlet for easy filling and cleaning. UV-resistant.
Universal version: suitable for solvents (except acetone) and thin mineral oils. With regulating nozzle (selective jet and cone jet) or flat-jet nozzle.
Version for diluted acids: suitable for pH value 1 to 7.
Version for diluted lyes: suitable for pH value 7 to 14.Temperature range:+5 °C to +30 °CSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
|