norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:PVC.Version:Black.Note:The edge protection profiles are used to cover and decorate the sharp edges of cut plate so that no additional processing is required. Assembly:Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand, and remains in place even on radii or bends. No adhesive or fastening material required.On request:Other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96520_A Edge protection profiles with steel retaining strip, Form A 222 kB

Drawings

Edge protection profiles with steel retaining strip, Form A

Item selection/filter

Order No.FormLClamping range
mm
Minimum bend radius
mm
B

HCADAcc.PriceOrder
96520-010X2000A20001,0-2,0A=15 B=15 C=10 D=106,510 on request
96520-010X5000A50001,0-2,0A=15 B=15 C=10 D=106,510 on request
96520-010X10000A100001,0-2,0A=15 B=15 C=10 D=106,510 on request
96520-010X20000A200001,0-2,0A=15 B=15 C=10 D=106,510 on request
96520-010X50000A500001,0-2,0A=15 B=15 C=10 D=106,510 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83