|
|
96390_CBall chains, Form C, with ring clip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Chain brass, ring 1.4310. stainless steel. Note:If no length is specified 1000 mm will be supplied.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 1 | Main material | L | D | D1 | CAD | Acc. | Price | Order |
---|
96390-09X160 | C | with ring clip | brass | 160 | 9 | 1 | | | on request | | 96390-09X320 | C | with ring clip | brass | 320 | 9 | 1 | | | on request | | 96390-09X500 | C | with ring clip | brass | 500 | 9 | 1 | | | on request | | 96390-09X1000 | C | with ring clip | brass | 1000 | 9 | 1 | | | on request | | 96390-12X160 | C | with ring clip | brass | 160 | 12 | 1,2 | | | on request | | 96390-12X320 | C | with ring clip | brass | 320 | 12 | 1,2 | | | on request | | 96390-12X500 | C | with ring clip | brass | 500 | 12 | 1,2 | | | on request | | 96390-12X1000 | C | with ring clip | brass | 1000 | 12 | 1,2 | | | on request | | 96390-14X160 | C | with ring clip | brass | 160 | 14 | 1,6 | | | on request | | 96390-14X320 | C | with ring clip | brass | 320 | 14 | 1,6 | | | on request | | 96390-14X500 | C | with ring clip | brass | 500 | 14 | 1,6 | | | on request | | 96390-14X1000 | C | with ring clip | brass | 1000 | 14 | 1,6 | | | on request | | 96390-16X160 | C | with ring clip | brass | 160 | 16 | 1,6 | | | on request | | 96390-16X320 | C | with ring clip | brass | 320 | 16 | 1,6 | | | on request | | 96390-16X500 | C | with ring clip | brass | 500 | 16 | 1,6 | | | on request | | 96390-16X1000 | C | with ring clip | brass | 1000 | 16 | 1,6 | | | on request | | 96390-20X160 | C | with ring clip | brass | 160 | 20 | 2 | | | on request | | 96390-20X320 | C | with ring clip | brass | 320 | 20 | 2 | | | on request | | 96390-20X500 | C | with ring clip | brass | 500 | 20 | 2 | | | on request | | 96390-20X1000 | C | with ring clip | brass | 1000 | 20 | 2 | | | on request | | 96390-24X160 | C | with ring clip | brass | 160 | 24 | 2 | | | on request | | 96390-24X320 | C | with ring clip | brass | 320 | 24 | 2 | | | on request | | 96390-24X500 | C | with ring clip | brass | 500 | 24 | 2 | | | on request | | 96390-24X1000 | C | with ring clip | brass | 1000 | 24 | 2 | | | on request | | 96390-30X160 | C | with ring clip | brass | 160 | 30 | 2,6 | | | on request | | 96390-30X320 | C | with ring clip | brass | 320 | 30 | 2,6 | | | on request | | 96390-30X500 | C | with ring clip | brass | 500 | 30 | 2,6 | | | on request | | 96390-30X1000 | C | with ring clip | brass | 1000 | 30 | 2,6 | | | on request | | 96390-36X160 | C | with ring clip | brass | 160 | 36 | 2,6 | | | on request | | 96390-36X320 | C | with ring clip | brass | 320 | 36 | 2,6 | | | on request | | 96390-36X500 | C | with ring clip | brass | 500 | 36 | 2,6 | | | on request | | 96390-36X1000 | C | with ring clip | brass | 1000 | 36 | 2,6 | | | on request | |
Other items in this category |
|
|