norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Note:If no length is specified 1000 mm will be supplied.Drawing reference:
1) identical parts
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96390_C Ball chains, Form C, with ring clip 99,6 kB

Drawings

Ball chains, Form C, with ring clip

Item selection/filter

Overview of items (compressed)
Order No.Form

VersionMain
material
LDD1CADAcc.PriceOrder
96390-09X160Cwith ring clipbrass16091 4.81 €
96390-09X320Cwith ring clipbrass32091 6.41 €
96390-09X500Cwith ring clipbrass50091 7.05 €
96390-09X1000Cwith ring clipbrass100091 9.68 €
96390-12X160Cwith ring clipbrass160121,2 5.03 €
96390-12X320Cwith ring clipbrass320121,2 6.72 €
96390-12X500Cwith ring clipbrass500121,2 7.94 €
96390-12X1000Cwith ring clipbrass1000121,2 10.12 €
96390-14X160Cwith ring clipbrass160141,6 5.30 €
96390-14X320Cwith ring clipbrass320141,6 6.70 €
96390-14X500Cwith ring clipbrass500141,6 8.15 €
96390-14X1000Cwith ring clipbrass1000141,6 10.12 €
96390-16X160Cwith ring clipbrass160161,6 5.35 €
96390-16X320Cwith ring clipbrass320161,6 7.05 €
96390-16X500Cwith ring clipbrass500161,6 8.15 €
96390-16X1000Cwith ring clipbrass1000161,6 10.12 €
96390-20X160Cwith ring clipbrass160202 5.52 €
96390-20X320Cwith ring clipbrass320202 7.94 €
96390-20X500Cwith ring clipbrass500202 8.15 €
96390-20X1000Cwith ring clipbrass1000202 10.53 €
96390-24X160Cwith ring clipbrass160242 5.69 €
96390-24X320Cwith ring clipbrass320242 8.15 €
96390-24X500Cwith ring clipbrass500242 8.38 €
96390-24X1000Cwith ring clipbrass1000242 10.65 €
96390-30X160Cwith ring clipbrass160302,6 5.88 €
96390-30X320Cwith ring clipbrass320302,6 8.15 €
96390-30X500Cwith ring clipbrass500302,6 8.38 €
96390-30X1000Cwith ring clipbrass1000302,6 10.65 €
96390-36X160Cwith ring clipbrass160362,6 6.41 €
96390-36X320Cwith ring clipbrass320362,6 8.74 €
96390-36X500Cwith ring clipbrass500362,6 9.32 €
96390-36X1000Cwith ring clipbrass1000362,6 10.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83